Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Category
Industry Standard, High Speed
-
Cable Assembly Type
QSFP56 to SFP+
-
Cable Style
Madison TurboTwin - Round Jacketed
-
Cable Assembly (End A)
QSFP56 Plug
-
Cable Assembly (End B)
SFP+ Plug
Electrical Characteristics
Configuration Features
-
Number of Positions
16
-
Number of Pairs
8
-
Number of Signal Positions
16
Other
-
Cable Assembly Length (m)
1.5, 1, .5, 2
-
Cable Assembly Length (ft)
.164, 3.28, 4.92, 6.56
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Not Compliant
Body Features
-
Cable Color
Black
-
Equalized
No
-
Cable Flammability Rating
CL2
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Dimensions
-
Wire Size (AWG)
30
-
Wire Size (mm²)
.051
-
Outside Cable Diameter
4.37 mm [ .172 in ]
Reference Number
-
TE Internal Number
CAT-Q17-N49011