This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Circular Connector Shell Type  Metal-Shell

  • Connector System  Wire-to-Panel

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Shell Type  Metal

  • Circular Connector Type  Receptacle

Configuration Features

  • Contacts Preloaded  Yes

  • Number of Positions  7

  • Factory Installed Backshell  With

Body Features

  • Shell Plating Material  Electroless Nickel

  • O-Ring Material  Fluorosilicone

  • Shell Base Material  Aluminum

  • Hermetically Sealed  Yes

  • Circular Connector Insulation Material Type  LCP (Liquid Crystal Polymer)

Contact Features

  • Contact Current Rating (Max) (A) 1

  • Circular Connector Contact Type  Socket

Mechanical Attachment

  • Mating Retention Type  Push-Pull Quick Disconnect

  • Mating Retention  With

  • Connector Mounting Type  Panel Mount

Dimensions

  • Assembly Length (mm) 166.37, 310.9, 313.94, 318.77, 518.8, 1283.9

  • Assembly Length (in) 6.55, 12.24, 12.36, 12.55, 20.425, 50.55

  • Wire Size (mm²) .05

  • Panel Thickness (Recommended)  6.35 mm [ .25 in ]

  • Wire Size (AWG) 30

Usage Conditions

  • Operating Temperature Range  -55 – 200 °C [ -67 – 392 °F ]

  • IP Water Sealing Level  IP68

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-QCM-07RC

Related Materials

Datasheets & Catalog Pages