Product | TE Part # | Documents | Material Code | Material Systems Code | Adhesive Requirement | Operating Temperature Range | Resistance Protection | Adhesive Code |
---|
| C28967-000 | Product Drawing
| 770 | 770 | - | -55 – 125 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| E46271-000 | Product Drawing
| 770 | 770 | - | -55 – 125 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 587783-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 86 |
| 631937-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 586863-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 806237-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 769563-000 | Product Drawing
| 55 | 300 | Adhesive Purchased Separately | -65 – 200 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 031167-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 889089-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| 806087-000 | Product Drawing
| 71 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 622345-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 806249-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| 450105-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 806075-000 | Product Drawing
| 71 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 806089-000 | Product Drawing
| 71 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 879372-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 86 |
| CB4860-000 | Product Drawing
| 780 | 780 | - | -55 – 175 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 584831-000 | Product Drawing
| 50 | 30 | Adhesive Precoat | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | 86 |
| 806088-000 | Product Drawing
| 71 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 615963-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 896602-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 449471-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 871204-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| CR5259-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 806090-000 | Product Drawing
| 71 | 10 | - | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 806251-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| CB7657-000 | Product Drawing
| 780 | 780 | - | -55 – 175 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 423713-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 806250-000 | Product Drawing 3D PDF | 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 806235-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 878815-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| 889087-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| C14523-000 | Product Drawing
| 770 | 770 | - | -55 – 125 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| D20276-000 | Product Drawing
| 780 | 780 | - | -55 – 175 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 512452-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 304683-000 | Product Drawing
| 50 | 30 | Adhesive Precoat | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | 86 |
| 716421-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| A50270-000 | Product Drawing
| 770 | 770 | - | -55 – 125 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 806236-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 806252-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 133301-000 | Product Drawing
| 50 | 30 | Adhesive Precoat | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | 86 |
| 430328-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 183277-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 425521-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 86 |
| 849231-000 | Product Drawing
| 55 | 300 | - | -65 – 200 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 925906-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 889088-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| 806234-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| E57794-000 | Product Drawing
| 780 | 780 | - | -55 – 175 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 806233-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 806254-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 127587-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 527479-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 879492-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 86 |
| C74757-000 | Product Drawing
| 780 | 780 | - | -55 – 175 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 356032-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| CR5322-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 806253-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| F67100-000 | Product Drawing
| 770 | 770 | - | -55 – 125 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |