Product | TE Part # | Documents | Material Code | Material Systems Code | Adhesive Requirement | Operating Temperature Range | Resistance Protection | Adhesive Code |
---|
| 080534-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 908430-000 | Product Drawing
| 770 | 770 | - | -55 – 125 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 199339-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 266913-000 | Product Drawing
| 55 | 300 | - | -65 – 200 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 587409-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| 721355-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 025633N001 | Product Drawing
| 50 | 30 | - | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 127155-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 286208-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| 307219-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 86 |
| 538259-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 86 |
| 533342-000 | Product Drawing
| 71 | 10 | - | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 693924-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 639838-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 705755-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 801521-000 | Product Drawing
| 55 | 300 | - | -65 – 200 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 858147-000 | Product Drawing
| 50 | 30 | - | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 883843-000 | Product Drawing
| 55 | 300 | - | -65 – 200 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 904039-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| 831435-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| C37989-000 | Product Drawing
| 780 | 780 | - | -55 – 175 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 218457-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| 306903-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| C39322-000 | Product Drawing
| 770 | 770 | - | -55 – 125 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| CC2410-000 | Product Drawing
| 780 | 780 | - | -55 – 175 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| E24664-000 | Product Drawing
| 50 | 30 | - | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 754425-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 840471-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 123895-000 | Product Drawing
| 51 | 20 | - | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 515697-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 86 |
| 778667-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 742971-000 | Product Drawing
| 55 | 300 | Adhesive Purchased Separately | -65 – 200 °C | Long-Term Fluid Exposure at High Temperatures | - |
| E73148-000 | Product Drawing
| 770 | 770 | - | -55 – 125 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 138518-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 317647-000 | Product Drawing
| 51 | 20 | - | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 535041-000 | Product Drawing
| 50 | 30 | - | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 057837-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 811552-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 768933-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 819118-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 184375-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 811551-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 821335-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 175505-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 477778-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| F14309-000 | Product Drawing
| 770 | 770 | - | -55 – 125 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 333735-000 | Product Drawing
| 71 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 868601-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 904734-000 | Product Drawing
| 71 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 922143-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 86 |
| 424246-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| 819119-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| D56121-000 | Product Drawing
| 770 | 770 | - | -55 – 125 °C | Chemical, Biological, Radiological & Nuclear (CBRN) | - |
| 857940-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 129263-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 811554-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 764629-000 | Product Drawing
| 71 | 10 | - | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 819117-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 819115-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 003819-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 396560-000 | Product Drawing
| 71 | 10 | - | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 811553-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 074251-000 | Product Drawing
| 71 | 10 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 298805-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 379737-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 421199-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 348633-000 | Product Drawing
| 55 | 300 | Adhesive Purchased Separately | -65 – 200 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 707509-000 | Product Drawing
| 51 | 20 | Adhesive Precoat | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | 164 |
| 806852-000 | Product Drawing
| 71 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 811555-000 | Product Drawing
| 50 | 30 | Adhesive Purchased Separately | -55 – 150 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 819116-000 | Product Drawing
| 51 | 20 | Adhesive Purchased Separately | -55 – 135 °C | Long-Term Fluid Immersion at High Temperatures | - |