This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Lipped  No

  • Adhesive Requirement  Adhesive Precoat, Adhesive Purchased Separately

Body Features

  • Primary Product Material  Fluid Resistant Modified Elastomer, Modified Fluoro-Elastomer, Semi-Rigid Modified Polyolefin

  • Material Code  50, 51, 71

  • Material Systems Code  10, 20, 30

Housing Features

  • Body Orientation  Straight

Dimensions

  • Expanded Inside Diameter (Min) (mm) 12.7, 20.8, 22.1

  • Expanded Inside Diameter (Min) (in) .5, .82, .87

  • Compatible Cable Diameter (Max) (mm) 3, 3.5, 4, 4.5, 5

  • Compatible Cable Diameter (Max) (in) .11, .13, .15, .17, .19

  • Connector or Backshell Outside Diameter (mm) 20, 22

  • Connector or Backshell Outside Diameter (in) .79, .87

Usage Conditions

  • Operating Temperature Range (°C) -55 – 150, -55 – 135

  • Operating Temperature Range (°F) -67 – 302, -67 – 275

  • Resistance Protection  Long-Term Fluid Exposure at High Temperatures, Long-Term Fluid Immersion at High Temperatures

Industry Standards

  • Compatible With Approved Standards Products  AS SAE81765/1 Type II, SC-X-15111, SC-X-15112

Other

  • Molded Part Shape Code  202

  • Adhesive Code  164, 86

Reference Number

  • TE Internal Number CAT-R21-5670145

Related Materials
No documentation available.