This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Body Features

  • Primary Product Material  Fluid Resistant Modified Elastomer, Modified Fluoro-Elastomer

  • Material Code  12, 25

  • Material Systems Code  200, 25

Usage Conditions

  • Flammability Performance  Flame-Retardant

  • Operating Temperature Range (°C) -75 – 150

  • Operating Temperature Range  -75 – 150 °C [ -103 – 302 °F ]

  • Resistance Protection  Long-Term Fluid Exposure at High Temperatures, Long-Term Fluid Immersion at High Temperatures

Configuration Features

  • Lipped  No

  • Adhesive Requirement  Adhesive Precoat

Housing Features

  • Body Orientation  Straight

Other

  • Molded Part Shape Code  214

  • Adhesive Code  42

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Reference Number

  • TE Internal Number CAT-R21-731065

Related Materials
No documentation available.