Product | TE Part # | Documents | Molded Part Shape Code | Material Code | Material Systems Code | Adhesive Requirement | Operating Temperature Range | Resistance Protection | Adhesive Code |
---|
| 510141-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 626204-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 743257-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 |
| 811104-000 | | 222 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 292769-000 | | 222 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 500141-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 769185-000 | | 222 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 806702-000 | | 222 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 912119-000 | | 222 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 364129-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 |
| 806144-000 | Product Drawing
| 228 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 839433-000 | | 222 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 908928-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 42 |
| 486053-000 | Product Drawing
| 228 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 806703-000 | | 222 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 807147-000 | | 222 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 808392-000 | | 222 | 3 | 10 | - | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814744-000 | Product Drawing
| 228 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 806704-000 | | 222 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 813769-000 | | 222 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 204461-000 | | 222 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 814377-000 | | 222 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814597-000 | | 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814720-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 297241-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 814090-000 | | 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 806517-000 | | 222 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 489763-000 | | 222 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 813202-000 | Product Drawing
| 222 | 3 | 10 | - | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814309-000 | | 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 809153-000 | Product Drawing
| 222 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 838279-000 | | 222 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 811110-000 | | 222 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 806798-000 | | 222 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 808669-000 | Product Drawing
| 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814511-000 | | 222A | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 391373-000 | Product Drawing
| 222 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 353081-000 | | 222 | 100 | 100 | Adhesive Purchased Separately | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 506503-000 | | 222 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 563015-000 | | 222 | 100 | 100 | Adhesive Purchased Separately | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 793345-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 813945-000 | Product Drawing
| 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814719-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 813434-000 | | 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814089-000 | | 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814726-000 | | 222 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 882235-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 |
| 907866-000 | | 222 | 100 | 100 | Adhesive Purchased Separately | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 407909-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 |
| 814449-000 | | 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814717-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 813856-000 | | 222A | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814633-000 | | 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814715-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 814716-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 814727-000 | | 222 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 268769-000 | Product Drawing
| 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 324795-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 |
| 808119-000 | Product Drawing
| 228 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 178086-000 | 3D PDF | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 046377-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 |
| 814596-000 | | 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 358245-000 | | 222 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 901464-000 | 3D PDF | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 106935-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 116093-000 | | 222 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 184 |
| 814353-000 | | 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814732-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 806998-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 808057-000 | Product Drawing
| 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814714-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 808046-000 | Product Drawing
| 228 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 808621-000 | Product Drawing
| 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 071855-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 |
| 299355-000 | | 222 | 100 | 100 | Adhesive Purchased Separately | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 806604-000 | | 222 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 806675-000 | | 222 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 811036-000 | | 222 | 12 | 200 | Adhesive Purchased Separately | -67 – 392 °C | Long-Term Fluid Immersion at High Temperatures | - |
| 813909-000 | | 222 | 3 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 813794-000 | | 222 | 4 | 10 | Adhesive Purchased Separately | -55 – 135 °C | Occasional Fluid Exposure | - |
| 814717N003 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 851051-000 | | 222 | 4 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 883099-000 | Product Drawing
| 222 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 303696-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 239663-000 | | 222 | 100 | 100 | Adhesive Precoat | -30 – 105 °C | Long-Term Fluid Exposure at High Temperatures | 180 |
| 814554-000 | | 222 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 584367-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 225 |
| 901499-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |
| 806997-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 86 |
| 805816-000 | | 222 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 814718-000 | | 222 | 3 | 10 | Adhesive Precoat | -55 – 135 °C | Occasional Fluid Exposure | 42 |
| 776203-000 | Product Drawing
| 222 | 25 | 25 | Adhesive Purchased Separately | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | - |
| 879272-000 | | 222 | 25 | 25 | Adhesive Precoat | -75 – 150 °C | Long-Term Fluid Exposure at High Temperatures | 86 |