This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Lipped  No

  • Adhesive Requirement  Adhesive Purchased Separately

Body Features

  • Primary Product Material  Semi-Rigid Modified Polyolefin

  • Material Code  3

  • Material Systems Code  10

Housing Features

  • Body Orientation  Straight

Dimensions

  • Expanded Inside Diameter (Min) (mm) 36.6, 43, 51.6, 65.3

  • Expanded Inside Diameter (Min) (in) 1.44, 1.69, 2.03, 2.57

Usage Conditions

  • Operating Temperature Range  -55 – 135 °C [ -67 – 275 °F ]

  • Resistance Protection  Occasional Fluid Exposure

Industry Standards

  • Compatible With Approved Standards Products  SAE AS81765/1 Type I

Other

  • Molded Part Shape Code  202

Reference Number

  • TE Internal Number CAT-R21-73107

Related Materials
No documentation available.