This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Tubing Product Type  Heat Shrink Tubing

  • Wall Type  Single Wall

Body Features

  • Fluid Type  Chemicals/Solvents, Hydraulic Fluid, Lubricating Oil, Water, Brake Fluid

  • Primary Product Color  Black

  • Shrink Ratio  1.70:1, 1.75:1

  • Primary Product Material  Chlorinated Polyolefin

  • Flexibility  Flexible

Usage Conditions

  • Shrink Temperature (Min) (°C) 135

  • Tubing Flammability Type  Flame-Retardant

  • Operating Temperature Range (°C) -70 – 121

  • Recovery Temperature (°C) 135

Dimensions

  • Recovered Wall Thickness (Nominal) (mm) 1.32, 1.01, 1.44, 1.65, 1.21, .89, 1.78

  • Recovered Wall Thickness (Nominal) (in) .057, .065, .04, .07, .048, .035, .052

  • Recovered Inside Diameter (Max) (mm) 3.6, 12.8, 5.4, 10.9, 9.1, 7.3, 14.5

  • Recovered Inside Diameter (Max) (in) .142, .213, .36, .571, .5, .429, .287

  • Expanded Inside Diameter (Min) (mm) 22.2, 6.4, 19.1, 9.53, 15.9, 12.7, 25.4

  • Expanded Inside Diameter (Min) (in) .252, .5, .875, .75, 1, .625, .375

  • Tubing Size Range (mm) 12.8 – 22.2, 7.3 – 12.7, 10.9 – 19.1, 14.5 – 25.4, 9.1 – 15.9, 5.4 – 9.53, 3.6 – 6.4

  • Tubing Size Range (in) .287 – .5, .5 – .875, .571 – 1, .36 – .625, .213 – .375, .142 – .252, .429 – .75

Packaging Features

  • Packaging Method  Piece

Operation/Application

  • Mechanical Resistance  Mechanical Damage, Fluids, Abrasion, Strain Relief

Product Availability

  • Applicable Region  Worldwide

Other

  • Meets Low Outgassing Requirements  No

  • Product Source  US

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Reference Number

  • TE Internal Number CAT-R2137-NT

Related Materials
No documentation available.