Radiation crosslinked two core cable, screened and thin wall sheathed. As per EN 50306-3, white insulation and black sheath. 300V, Extra low temperature, extra oil and fuel resistant. LSZHFR.EN 45545-2, R15/R16 HL3
Features
Electron beam crosslinked insulation – EL 109
EM104 / S2 Jacket material for multicore cables
Thin Wall, Light Weight
Meets common railway requirements
Highly flexible and low bending radii
Features
Please review product documents or contact us for the latest agency approval information.
Detailed product features are not currently available online.