Product | TE Part # | Documents | Terminal Type | Mating Pin Diameter | Terminal Transmits | Wire Size | Wire Size | Sealable | Terminal Seal Type | Wire Size Search | Wire Size Search | Primary Locking Feature | Interface Plating | Product Terminates To | Operating Temperature (Max) | Tab Length | Operating Temperature Range |
---|
| 929987-1 | Product Drawing 3D PDF | Socket | 1.5 mm | 0 – 24 A (Low Power) | 17 – 13 AWG | 1 – 2.5 mm² | No | - | 2.5 mm², 1.25 mm², 2 mm², 1 mm², 1.5 mm² | 14 AWG, 15 AWG, 17 AWG, 16 AWG, 13 AWG | Locking Lance | Tin (Sn) | Wire | 125 °C, 100 °C, 110 °C, 120 °C, 130 °C, 90 °C, 80 °C, 105 °C, 85 °C | - | -40 – 130 °C |
| 1718188-1 | Product Drawing 3D PDF | Socket | 4 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | No | - | 2.5 mm², 1.5 mm², 1 mm², 2 mm², 1.25 mm² | 13 AWG, 14 AWG, 17 AWG, 16 AWG, 15 AWG | Clean Body | Tin (Sn) | Wire | 120 °C, 125 °C, 100 °C, 110 °C, 130 °C, 90 °C, 80 °C, 105 °C, 85 °C | - | -40 – 130 °C |
| 929985-1 | Product Drawing 3D PDF | Socket | 1.5 mm | 0 – 24 A (Low Power) | 24 – 21 AWG | .2 – .4 mm² | No | - | .2 mm², .25 mm², .4 mm², .3 mm² | 24 AWG, 21 AWG, 23 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 125 °C, 120 °C, 110 °C, 100 °C, 105 °C, 85 °C, 130 °C, 90 °C, 80 °C | - | -40 – 130 °C |
| 929989-1 | Product Drawing 3D PDF | Socket | 1.5 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | 1 mm², .75 mm², .6 mm², .5 mm² | 20 AWG, 18 AWG, 17 AWG, 19 AWG | Locking Lance | Tin (Sn) | Wire | 85 °C, 105 °C, 90 °C, 100 °C, 125 °C, 110 °C, 80 °C, 130 °C, 120 °C | - | -40 – 130 °C |
| 929969-1 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 24 – 21 AWG | .2 – .4 mm² | No | - | .25 mm², .2 mm², .3 mm², .4 mm² | 24 AWG, 23 AWG, 22 AWG, 21 AWG | Locking Lance | Tin (Sn) | Wire | 105 °C, 85 °C, 125 °C, 110 °C, 100 °C, 120 °C, 130 °C, 90 °C, 80 °C | - | -40 – 130 °C |
| 962952-1 | Product Drawing 3D PDF | Socket | 4 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | 1 mm², .5 mm², .6 mm², .75 mm² | 20 AWG, 18 AWG, 17 AWG, 19 AWG | Locking Lance | Tin (Sn) | Wire | - | - | - |
| 1-929990-0 | Product Drawing 3D PDF | Socket | 1.5 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1 mm², 2 mm², 2.5 mm², 1.25 mm², 1.5 mm² | 13 AWG, 15 AWG, 14 AWG, 16 AWG, 17 AWG | Locking Lance | - | Wire | 110 °C, 120 °C, 125 °C, 105 °C, 130 °C, 90 °C, 80 °C, 100 °C, 85 °C | - | -40 – 130 °C |
| 929963-8 | Product Drawing 3D PDF | Pin | 2.5 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | 1 mm², .75 mm², .5 mm², .6 mm² | 19 AWG, 17 AWG, 18 AWG, 20 AWG | Locking Lance | Gold (Au) | Wire | 110 °C, 100 °C, 125 °C, 120 °C, 80 °C, 90 °C, 130 °C, 105 °C, 85 °C | - | -40 – 130 °C |
| 929975-7 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1 mm², 2.5 mm², 1.5 mm², 2 mm², 1.25 mm² | 14 AWG, 13 AWG, 15 AWG, 16 AWG, 17 AWG | Locking Lance | Silver (Ag) | Wire | 120 °C, 110 °C, 100 °C, 105 °C, 85 °C, 130 °C, 90 °C, 80 °C, 125 °C | - | -40 – 130 °C |
| 929988-2 | Product Drawing 3D PDF | Socket | 1.5 mm | 0 – 24 A (Low Power) | 24 – 21 AWG | .2 – .4 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .4 mm², .2 mm², .3 mm² | 23 AWG, 21 AWG, 22 AWG, 24 AWG | Locking Lance | Silver (Ag) | Wire | 100 °C, 120 °C, 125 °C, 110 °C, 85 °C, 105 °C, 80 °C, 130 °C, 90 °C | - | -40 – 130 °C |
| 929975-1 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1.5 mm², 1 mm², 2 mm², 2.5 mm², 1.25 mm² | 17 AWG, 16 AWG, 13 AWG, 14 AWG, 15 AWG | Locking Lance | Tin (Sn) | Wire | 90 °C, 130 °C, 110 °C, 80 °C, 85 °C, 120 °C, 125 °C, 100 °C, 105 °C | - | -40 – 130 °C |
| 929967-8 | Product Drawing 3D PDF | Pin | 2.5 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .75 mm², .6 mm², .5 mm², 1 mm² | 17 AWG, 20 AWG, 18 AWG, 19 AWG | Locking Lance | Gold (Au) | Wire | 105 °C, 120 °C, 110 °C, 100 °C, 85 °C, 130 °C, 90 °C, 80 °C, 125 °C | - | -40 – 130 °C |
| 929967-1 | Product Drawing 3D PDF | Pin | 2.5 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | 1 mm², .6 mm², .5 mm², .75 mm² | 20 AWG, 19 AWG, 17 AWG, 18 AWG | Locking Lance | Tin (Sn) | Wire | 120 °C, 110 °C, 100 °C, 125 °C, 130 °C, 90 °C, 80 °C, 105 °C, 85 °C | - | -40 – 130 °C |
| 962862-1 | Product Drawing 3D PDF | Pin | 4 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | No | - | 1.25 mm², 1.5 mm², 2.5 mm², 2 mm², 1 mm² | 13 AWG, 14 AWG, 17 AWG, 16 AWG, 15 AWG | Clean Body | Tin (Sn) | Wire | 125 °C, 110 °C, 130 °C, 80 °C, 120 °C, 105 °C, 100 °C, 85 °C, 90 °C | - | -40 – 130 °C |
| 929990-7 | Product Drawing 3D PDF | Socket | 1.5 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 2 mm², 1 mm², 2.5 mm², 1.25 mm², 1.5 mm² | 13 AWG, 15 AWG, 14 AWG, 16 AWG, 17 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 130 °C, 90 °C, 125 °C, 120 °C, 110 °C, 100 °C, 105 °C, 85 °C | - | -40 – 130 °C |
| 1703013-4 | Product Drawing 3D PDF | Pin | 1.5 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .6 mm², 1 mm², .75 mm², .5 mm² | 17 AWG, 20 AWG, 19 AWG, 18 AWG | Locking Lance | Tin (Sn) | Wire | 105 °C, 130 °C, 90 °C, 110 °C, 100 °C, 125 °C, 120 °C, 80 °C, 85 °C | - | -40 – 130 °C |
| 1703021-1 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | - | - | No | - | - | - | Locking Lance | Tin (Sn) | Busbar | 85 °C, 105 °C, 130 °C, 120 °C, 125 °C, 100 °C, 110 °C, 90 °C, 80 °C | - | -40 – 130 °C |
| 962952-2 | Product Drawing 3D PDF | Socket | 4 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | 1 mm², .5 mm², .75 mm², .6 mm² | 17 AWG, 20 AWG, 18 AWG, 19 AWG | Locking Lance | Silver (Ag) | Wire | - | - | - |
| 929971-8 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | No | - | 2 mm², 1.25 mm², 2.5 mm², 1.5 mm², 1 mm² | 14 AWG, 13 AWG, 15 AWG, 16 AWG, 17 AWG | Locking Lance | Gold (Au) | Wire | 130 °C, 90 °C, 80 °C, 105 °C, 85 °C, 125 °C, 120 °C, 110 °C, 100 °C | - | -40 – 130 °C |
| 1703012-1 | Product Drawing 3D PDF | Pin | 1.5 mm | 0 – 24 A (Low Power) | 24 – 21 AWG | .2 – .4 mm² | Yes | Single Wire Seal (SWS) | .4 mm², .3 mm², .2 mm², .25 mm² | 21 AWG, 22 AWG, 23 AWG, 24 AWG | Locking Lance | Tin (Sn) | Wire | 130 °C, 80 °C, 90 °C, 85 °C, 105 °C, 125 °C, 100 °C, 110 °C, 120 °C | - | -40 – 130 °C |
| 929970-8 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .5 mm², .75 mm², .6 mm², 1 mm² | 17 AWG, 18 AWG, 20 AWG, 19 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 90 °C, 120 °C, 110 °C, 100 °C, 125 °C, 85 °C, 105 °C, 130 °C | - | -40 – 130 °C |
| 929970-7 | Product Drawing 3D PDF | Socket | 2.5 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .5 mm², 1 mm², .6 mm², .75 mm² | 18 AWG, 17 AWG, 20 AWG, 19 AWG | Locking Lance | Silver (Ag) | Wire | 85 °C, 110 °C, 120 °C, 130 °C, 90 °C, 80 °C, 105 °C, 125 °C, 100 °C | - | -40 – 130 °C |
| 929989-7 | Product Drawing 3D PDF | Socket | 1.5 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .5 mm², 1 mm², .6 mm², .75 mm² | 19 AWG, 20 AWG, 17 AWG, 18 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 105 °C, 85 °C, 90 °C, 130 °C, 100 °C, 110 °C, 125 °C, 120 °C | - | -40 – 130 °C |
| 1703014-1 | Product Drawing 3D PDF | Pin | 1.5 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 2 mm², 1.25 mm², 1 mm², 2.5 mm², 1.5 mm² | 17 AWG, 16 AWG, 15 AWG, 13 AWG, 14 AWG | Locking Lance | Tin (Sn) | Wire | 105 °C, 100 °C, 85 °C, 130 °C, 125 °C, 110 °C, 120 °C, 90 °C, 80 °C | - | -40 – 130 °C |
| 1-929974-4 | 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .75 mm², 1 mm², .5 mm², .6 mm² | 17 AWG, 19 AWG, 20 AWG, 18 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 105 °C, 130 °C, 125 °C, 120 °C, 110 °C, 100 °C, 90 °C, 85 °C | - | -40 – 130 °C |
| 1-929989-0 | Product Drawing 3D PDF | Socket | 1.5 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .75 mm², 1 mm², .5 mm², .6 mm² | 18 AWG, 17 AWG, 20 AWG, 19 AWG | Locking Lance | - | Wire | 120 °C, 100 °C, 110 °C, 90 °C, 125 °C, 105 °C, 85 °C, 80 °C, 130 °C | - | -40 – 130 °C |
| 1703013-2 | Product Drawing 3D PDF | Pin | 1.5 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .75 mm², 1 mm², .5 mm², .6 mm² | 18 AWG, 19 AWG, 17 AWG, 20 AWG | Locking Lance | Silver (Ag) | Wire | 85 °C, 125 °C, 120 °C, 110 °C, 100 °C, 130 °C, 90 °C, 80 °C, 105 °C | - | -40 – 130 °C |
| 929964-1 | Product Drawing 3D PDF | Pin | 2.5 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | No | - | 1.25 mm², 2 mm², 1 mm², 2.5 mm², 1.5 mm² | 14 AWG, 17 AWG, 16 AWG, 13 AWG, 15 AWG | Locking Lance | Tin (Sn) | Wire | 125 °C, 120 °C, 130 °C, 105 °C, 85 °C, 80 °C, 90 °C, 110 °C, 100 °C | - | -40 – 130 °C |
| 929966-1 | Product Drawing 3D PDF | Pin | 2.5 mm | 25 – 40 A (Power) | 24 – 21 AWG | .2 – .4 mm² | Yes | Single Wire Seal (SWS) | .25 mm², .2 mm², .3 mm², .4 mm² | 23 AWG, 24 AWG, 21 AWG, 22 AWG | Locking Lance | Tin (Sn) | Wire | 125 °C, 120 °C, 130 °C, 90 °C, 80 °C, 105 °C, 85 °C, 110 °C, 100 °C | - | -40 – 130 °C |
| 929972-1 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 13 – 11 AWG | 2.5 – 4 mm² | No | - | 3 mm², 4 mm², 2.5 mm² | 12 AWG, 11 AWG, 13 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 90 °C, 130 °C, 105 °C, 85 °C, 110 °C, 120 °C, 125 °C, 100 °C | - | -40 – 130 °C |
| 929974-1 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | 1 mm², .75 mm², .6 mm², .5 mm² | 17 AWG, 19 AWG, 18 AWG, 20 AWG | Locking Lance | Tin (Sn) | Wire | 105 °C, 85 °C, 100 °C, 130 °C, 80 °C, 90 °C, 120 °C, 125 °C, 110 °C | - | -40 – 130 °C |
| 929974-8 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .75 mm², 1 mm², .5 mm², .6 mm² | 17 AWG, 19 AWG, 20 AWG, 18 AWG | Locking Lance | Gold (Au) | Wire | 80 °C, 130 °C, 105 °C, 120 °C, 90 °C, 85 °C, 100 °C, 125 °C, 110 °C | - | -40 – 130 °C |
| 929986-1 | Product Drawing 3D PDF | Socket | 1.5 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .75 mm², .6 mm², .5 mm², 1 mm² | 18 AWG, 19 AWG, 20 AWG, 17 AWG | Locking Lance | Tin (Sn) | Wire | 120 °C, 90 °C, 130 °C, 110 °C, 100 °C, 80 °C, 85 °C, 105 °C, 125 °C | - | -40 – 130 °C |
| 962956-1 | Product Drawing 3D PDF | Socket | 4 mm | 25 – 40 A (Power) | 13 – 11 AWG | 2.5 – 4 mm² | Yes | Single Wire Seal (SWS) | 2.5 mm², 4 mm², 3 mm² | 12 AWG, 11 AWG, 13 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 90 °C, 85 °C, 100 °C | - | -40 – 100 °C |
| 929963-1 | Product Drawing 3D PDF | Pin | 2.5 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .5 mm², .75 mm², 1 mm², .6 mm² | 18 AWG, 19 AWG, 17 AWG, 20 AWG | Locking Lance | Tin (Sn) | Wire | 125 °C, 100 °C, 130 °C, 90 °C, 80 °C, 105 °C, 85 °C, 120 °C, 110 °C | - | -40 – 130 °C |
| 929965-1 | Product Drawing 3D PDF | Pin | 2.5 mm | 0 – 24 A (Low Power) | 13 – 11 AWG | 2.5 – 4 mm² | No | - | 2.5 mm², 4 mm², 3 mm² | 13 AWG, 11 AWG, 12 AWG | Locking Lance | Tin (Sn) | Wire | 130 °C | 29.8 mm | -40 – 130 °C |
| 929970-1 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | 1 mm², .5 mm², .75 mm², .6 mm² | 19 AWG, 18 AWG, 20 AWG, 17 AWG | Locking Lance | Tin (Sn) | Wire | 125 °C, 120 °C, 85 °C, 105 °C, 80 °C, 130 °C, 90 °C, 110 °C, 100 °C | - | -40 – 130 °C |
| 929971-1 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | No | - | 2 mm², 1.5 mm², 2.5 mm², 1.25 mm², 1 mm² | 14 AWG, 15 AWG, 17 AWG, 13 AWG, 16 AWG | Locking Lance | Tin (Sn) | Wire | 100 °C, 125 °C, 110 °C, 85 °C, 105 °C, 80 °C, 130 °C, 90 °C, 120 °C | - | -40 – 130 °C |
| 929973-1 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 24 – 21 AWG | .2 – .4 mm² | Yes | Single Wire Seal (SWS) | .4 mm², .3 mm², .2 mm², .25 mm² | 22 AWG, 21 AWG, 24 AWG, 23 AWG | Locking Lance | Tin (Sn) | Wire | 85 °C, 100 °C, 80 °C, 90 °C, 130 °C, 125 °C, 120 °C, 105 °C, 110 °C | - | -40 – 130 °C |
| 962954-1 | Product Drawing 3D PDF | Socket | 4 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1.25 mm², 1 mm², 2 mm², 1.5 mm², 2.5 mm² | 15 AWG, 13 AWG, 17 AWG, 14 AWG, 16 AWG | Locking Lance | Tin (Sn) | Wire | 85 °C, 80 °C, 100 °C, 90 °C | - | -40 – 100 °C |
| 962954-2 | Product Drawing 3D PDF | Socket | 4 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1 mm², 1.5 mm², 2.5 mm², 1.25 mm², 2 mm² | 16 AWG, 17 AWG, 14 AWG, 15 AWG, 13 AWG | Locking Lance | Silver (Ag) | Wire | 80 °C, 90 °C, 100 °C, 85 °C | - | -40 – 100 °C |
| 929974-7 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | 1 mm², .75 mm², .5 mm², .6 mm² | 17 AWG, 19 AWG, 20 AWG, 18 AWG | Locking Lance | Silver (Ag) | Wire | 105 °C, 130 °C, 80 °C, 100 °C, 85 °C, 90 °C, 120 °C, 125 °C, 110 °C | - | -40 – 130 °C |
| 929962-1 | Product Drawing 3D PDF | Pin | 2.5 mm | 25 – 40 A (Power) | 24 – 21 AWG | .2 – .4 mm² | No | - | .2 mm², .3 mm², .4 mm², .25 mm² | 21 AWG, 22 AWG, 24 AWG, 23 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 130 °C, 125 °C, 85 °C, 100 °C, 105 °C, 120 °C, 90 °C, 110 °C | - | -40 – 130 °C |
| 1703013-1 | Product Drawing 3D PDF | Pin | 1.5 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | Yes | Single Wire Seal (SWS) | .5 mm², .75 mm², 1 mm², .6 mm² | 18 AWG, 19 AWG, 20 AWG, 17 AWG | Locking Lance | Tin (Sn) | Wire | 80 °C, 90 °C, 125 °C, 110 °C, 105 °C, 100 °C, 85 °C, 120 °C, 130 °C | - | -40 – 130 °C |
| 929968-1 | Product Drawing 3D PDF | Pin | 2.5 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 1 mm², 2 mm², 2.5 mm², 1.25 mm², 1.5 mm² | 17 AWG, 14 AWG, 13 AWG, 16 AWG, 15 AWG | Locking Lance | Tin (Sn) | Wire | 125 °C, 105 °C, 130 °C, 120 °C, 110 °C, 100 °C, 85 °C, 90 °C, 80 °C | - | -40 – 130 °C |
| 929975-8 | Product Drawing 3D PDF | Socket | 2.5 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 2 mm², 2.5 mm², 1 mm², 1.25 mm², 1.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Locking Lance | Gold (Au) | Wire | 110 °C, 100 °C, 90 °C, 125 °C, 120 °C, 80 °C, 130 °C, 105 °C, 85 °C | - | -40 – 130 °C |
| 929990-1 | Product Drawing 3D PDF | Socket | 1.5 mm | 25 – 40 A (Power) | 17 – 13 AWG | 1 – 2.5 mm² | Yes | Single Wire Seal (SWS) | 2 mm², 1 mm², 1.5 mm², 1.25 mm², 2.5 mm² | 15 AWG, 14 AWG, 17 AWG, 16 AWG, 13 AWG | Locking Lance | Tin (Sn) | Wire | 90 °C, 125 °C, 100 °C, 85 °C, 130 °C, 110 °C, 120 °C, 80 °C, 105 °C | - | -40 – 130 °C |
| 962956-2 | Product Drawing 3D PDF | Socket | 4 mm | 25 – 40 A (Power) | 13 – 11 AWG | 2.5 – 4 mm² | Yes | Single Wire Seal (SWS) | 3 mm², 4 mm², 2.5 mm² | 12 AWG, 11 AWG, 13 AWG | Locking Lance | Silver (Ag) | Wire | - | - | - |