Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Product Type Features
-
Position Sensor Product Type
Industrial Potentiometer
Configuration Features
-
Electrical Connection
Gold Plated Brass Terminals
Electrical Characteristics
-
Resistance Value (Ω)
5
-
Power Rating (W)
1
-
Supply Voltage Range (VDC)
3.3 – 48
Body Features
-
Active Electrical Angle (°)
344
Housing Features
-
Housing Diameter (in)
.875
Dimensions
-
Shaft Diameter
3.18 mm [ .125 in ]
Usage Conditions
-
Temperature Coefficient of Output (ppm/°C)
400
-
Operating Temperature Range
-85 – 257 °C [ -85 – 257 °F ]
Operation/Application
-
Output Signal Type
Ratiometric (0-Vsupply)
Other
-
Bearing Type
ABEC 3 Precision
-
Non-Linearity (%)
±.5
-
Non Repeatability and Hysterisis
Mechanical Backlash < .1°
-
Torque (in-lbs)
.25
Reference Number
-
TE Internal Number
CAT-RDP0009