Rotary Displacement Measurements
Rotary potentiometers, also known as angle sensors, are a type of rotary position sensor that provides the position feedback signal of a rotating shaft or object. TE Connectivity (TE) sensors are available in standard options, as well as offering customized solutions for your design needs.
Product Features:
Capabilities for TE Rotary Potentiometer Portfolio
- Standard rotary potentiometer designs or custom packages
- Analog outputs including 0-10V and 4-20mA
- Digital outputs including CAN J1939 and DeviceNet 2.0
- Wide range of sensing angles
- Packages from 0.5" diameter
- Weatherproof cable and connector options
0.15%
Available Non-Linearity
0.5"
Minimum housing diameter available
0.125
mm, minimum shaft diameter for standard configurations