Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
6015 - Potentiometer
Configuration Features
-
Electrical Connection
Gold Plated Brass Terminals
Electrical Characteristics
-
Power Rating (W)
1.5
-
Resistance Value (Ω)
2, 5
-
Supply Voltage Range (VDC)
3.3 – 48
Body Features
-
Active Electrical Angle (°)
340
-
Product Weight (oz)
2
Housing Features
-
Housing Diameter (in)
1.437
Dimensions
-
Shaft Diameter
6.35 mm [ .25 in ]
Usage Conditions
-
Operating Temperature Range
-65 – 125 °C [ -87 – 257 °F ]
-
Temperature Coefficient of Output (ppm/°C)
400
Operation/Application
-
Output Signal Type
Ratiometric (0-Vsupply)
Other
-
Bearing Type
ABEC 3 Precision
-
Non-Linearity (%)
±.5
-
Non Repeatability and Hysterisis
Mechanical Backlash < .1°
-
Torque (in-lbs)
.3
Reference Number
-
TE Internal Number
CAT-RDP0014