Please review product documents or contact us for the latest agency approval information.
Other
-
FS Range (±) DEG/SEC
1000, 1500, 24000, 500, 6000, 18000, 12000
-
FS Range (±) G
6000, 500, 100, 2000, 200, 50
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Product Type Features
-
Accuracy (%)
±.5
-
Rate & Inertial Sensor Type
Rate Sensors/Gyros
Dimensions
-
Product Height (mm)
15.2
-
Product Length (mm)
21.3
-
Product Width (mm)
21.3
Electrical Characteristics
-
Excitation Voltage Range (VDC)
4.9 – 16
Usage Conditions
-
Operating Temperature Range
-40 – 105 °C [ -40 – 221 °F ]
Body Features
-
Case Material
Stainless Steel
Reference Number
-
TE Internal Number
CAT-RIN0007