This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The unique shield design provides protection from fecal and other soluable contaminates coming from above the insulator string.  The RRGS two - piece shield design attaches easily with plastic bolts and nuts around the top of the insulator. TE manufactures designs for both porcelain, glass, polymeric and silicone insulator strings and available in both 450mm (18'') and 600mm (24'') diameter shield designs.

Superior TE’s Raychem high-voltage outdoor materials are used in the RRGS shield design. The rugged, non-tracking, UV-resistant, high temperature polymer ensures long-term performance even in extreme environmental conditions.

 

KEY FEATURES

  • Easy to install on insulator and bushings
  • Bolted design for excellent mechanical hold and wind resistance
  • Excellent insulator, prevention against phase-to-ground flashovers
  • Rugged, non tracking, UV and chemical resistant polymer
  • REACH and RoHS Compliant

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Cold Applied De-energised

  • LV/MV Insulating Cover Product Type  Contamination Prevention

Body Features

  • Primary Product Color  Red

  • Primary Product Material  Crosslinked Polyethylene

  • Insulator Material  Polymeric

Operation/Application

  • Power Component Application Type  Overhead Line Streamer (Guano) Shield

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

Reference Number

  • TE Internal Number CAT-RRGS

Related Materials

Datasheets & Catalog Pages