This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Our Raychem RSES/RSSS Screened Separable Connectors 250A Elbow or Straight are compliant with CENELEC HD 629.1 S2 02/2006+A1:2008

Our Raychem RSES/RSSS Screened Separable Connectors Elbow or Straight are designed to connect single-core polymeric cables to medium voltage gas insulated switchgears and other equipment using bushings type A (according to EN 50180/EN 50181) specified for 250A continuous current and tested for a system voltage up to 24 kV. Made of a combination of durable EPDM rubber for the outer body and highly modified silicone rubber for the inner insulation, RSES and RSSS are equally suited for indoor and outdoor installations even in harshest environments while offering outstanding electrical performance. The separable connectors are screened by an earthed outer conductive layer that ensures safe and reliable operation. Furthermore, the improved cable adapter with integrated sealing enables a fast and easy installation.

Using mechanical shear bolt cable lugs, RSES and RSSS are easy and quick to install while supporting a wide range of different cable cross sections (16-150 mm²). Our Raychem RSES and RSSS connectors can be equipped with a capacitive Voltage Detection (VD) point to determine the presence of voltage in the cable network or with a Metal Housing (MH) for an extra level of safety to protect against electric shock.

orange bar

Key Features

  • Range taking mechanical shear bolt cable lugs
  • Hybrid material design for outstanding mechanical and electrical performance
  • Reliable operation even under harsh environmental conditions
  • Screened connector body for improved safety
  • Molded cable adapter with integrated sealing for easier installation
  • Optional Voltage Detection (VD) point 
  • Optional Metal Housing (MH)
orange bar
orange bar
  1. Screened Elbow Separable Connector RSES 250 A Installation Video (English)

Watch the installation video of TE´s Raychem Screened Elbow Separable Connectors RSES for bushing type A, 250A up to 24 kV with integrated sealing.

  • Screened Separable Connector RSSS 250 A Installation Video (English)

orange bar
FAQ

Frequently Asked Questions

Question: What is the application range of TE’s Raychem RSES/RSSS Screened Separable Connectors Elbow and Straight 250A?

Answer: Our Raychem Screened Separable Connectors 250A cover a wide range of different cable cross-sections from 16 mm2 to 150 mm2.

 

Question: Do Screened Separable Connectors come with a metal housing?

Answer: Yes, our Screened Separable Connectors comes with optional metal housing for an extra level of protection against electric shocks.

 

Question: How can I detect voltage presence using Screened Separable Connectors?

Answer: Our Raychem Screened Separable Connectors can be equipped with a capacitive Voltage Detection (VD) point to determine the presence of voltage in the cable network, to increase grid reliability.

 

Question: How have Screened Separable Connectors been tested?

Answer: Our RSES/RSSS Screened Separable Connectors are tested and compliant with CENELEC HD 629.1.

 

Question: What material are Screened Separable Connectors made of?

Answer: Our Screened Separable Connectors are made of a combination of durable EPDM rubber for the main insulation body and highly modified silicone rubber (LSR) for the inner insulation (cable adapter).

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Mechanical

  • Bushing Type  250A

  • Cable Shield Style  Copper Tape, Copper Wire, Laminated Aluminum Tape

  • Screened  Screened

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 24

Body Features

  • Compatible Conductor Material  Aluminum, Copper

  • Insulation Material  Polymeric

Dimensions

  • Compatible Conductor Diameter Range (mm) 8.7 – 13.8, 7.7 – 12, 4.6 – 12.5, 5.6 – 12.5, 4.6 – 15, 4.1 – 11, 3.5 – 13.8, 3.5 – 11, 9.5 – 15

  • Compatible Conductor Diameter Range (in) .181 – .59, .161 – .433, .374 – .59, .137 – .433, .303 – .472, .342 – .543, .22 – .492, .137 – .543, .181 – .492

  • Compatible Insulation Diameter Range (mm) 21.9 – 28.5, 17.9 – 25, 20.2 – 25.4, 12.7 – 19.2

  • Compatible Conductor Cross-Section Range (mm²) 70 – 120, 16 – 70, 25 – 95, 50 – 95, 70 – 150

Operation/Application

  • Dead Break Connection Product Type  Elbow Connector, Elbow Connector with Testpoint, Straight Connector, Straight Connector with Testpoint

Industry Standards

  • Compatible With Approved Standards Products  HD629.1-S2, HD629.1-S3

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, Europe, Middle East & Africa, France

Other

  • Installation Instruction  English, French, German

Reference Number

  • TE Internal Number CAT-RSES-RSSS

Related Materials