This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Minimize costs to increase network transparency thanks to the integrated sensor on the connector​.

 In modern substations, sensors are integrated into switchgears using either elbows with voltage sensors (such as RSTI-VS) or bushings. 

 

Smart elbows allow retrofits and sensor replacement, but require careful sensor selection due to the diversity of switchgears and elbow types. Smart bushings ensure compatibility, but hinder sensor replacement and escalate costs during component changes. An alternative approach integrates sensors directly onto transformers, offering independence from the type of switchgear and the type of elbows used within the switchgear. This is why we have introduced RSTS sensored connectors.

 

Our RSTS Sensored Separable Connectors with resistive voltage sensors were tested to HD 629.1 which ensures the compatibility of the complete system. The resistive voltage sensors, in conjunction with the new generation of intelligent electronic devices such as our Kries IKI-50 or IKI-55, provide measuring signals for grid management applications such as monitoring, metering and protection.

 

By using the appropriate monitoring devices, such as our Kries IKI-50 or IKI-55 which have patented ‘cross-calibration’ algorithm, the measured voltage signals on the transformer can be used to calibrate the capacitive voltage signals,  already available on each feeder of the switchgear. This provides a precise and stable measurement of voltage inside the switchgear, which saves cost by reducing the number of sensors needed in the switchgear or Ring Main Unit (RMU).

grey bare

Key Features

  • High-accuracy measurement of voltage for grid monitoring
  • Cost-saving solution reduces the number of sensors needed in Ring Main Unit (RMU)
  • Factory calibrated thus no need for on-site calibration
  • Additional elbow not required for installation
  • Resistance to UV exposure, aging and weathering provides long-term durability, thanks to EPDM and LSR material
grey bare

Separable Connectors

Improving Grid Reliability

grey bare

Installation on Transformer

  

grey bare
grey bare
FAQ

Frequently Asked Questions

Question: Can TE Connectivity (TE) Raychem RSTS Sensored Separable Connectors be used for retrofit applications?

Answer: Yes, our Raychem RSTS connectors can be used for retrofit applications. For existing equipment, we recommend that you replace the installed elbows and directly install RSTS. When already using our Raychem RSES or RSSS separable connectors, no additional cable preparation is needed.

 

Question: What are the cable cross-section ranges covered by Raychem RSTS?

Answer: Our Raychem RSTS connectors cover 25 to 95 mm² and 70 to 150 mm². Please refer to the datasheet for complete details.

 

Question: Are Raychem RSTS compatible with Kries monitoring devices?

Answer: Yes, Raychem RSTS connectors are compatible with our Kries CAPDIS R5 and IKI-50/55.

 

Question: Are Raychem Sensored Separable Connectors RSTS only compatible with TE Kries smart grid devices?

Answer: No, Raychem RSTS connectors have a standardized output signal and are compatible with other industry smart grid devices.

 

Question: How can we perform a VLF cable test on the RSTS connectors?

Answer: We have a C-type back plug in our portfolio, which can be used to replace the sensor and perform the cable test.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Shear Bolt

  • Bushing Type  250A

  • Cable Shield Style  Copper Wire

  • Screened  Screened

Configuration Features

  • Number of Cores  1, 3, 4

Electrical Characteristics

  • Voltage Class (kV) ≤ 24

Body Features

  • Compatible Conductor Material  Aluminum, Copper

  • Insulation Material  Polymeric

Dimensions

  • Compatible Insulation Diameter Range (mm) 17.9 – 25., 21.9 – 28.5, 21.9 – 25.8, 17.9 – 25

  • Compatible Conductor Cross-Section Range (mm²) 25 – 95, 70 – 150, 120 – 150

Operation/Application

  • Dead Break Connection Product Type  Elbow Connector

  • Marine-Offshore-Shipbuilding Certified  No

Industry Standards

  • Compatible With Approved Standards Products  HD629.1-S3

Product Availability

  • Product Availability  Europe, Middle East & Africa, Worldwide

  • Product Availability  Europe, Middle East & Africa, Worldwide

Other

  • Installation Instruction  English, German

Reference Number

  • TE Internal Number CAT-RSTS

Related Materials

Datasheets & Catalog Pages