Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
RTD Sensor Type
Thermowell Probe
-
Element Type
Brass, Carbon Steel, High Temperature Alloy, Stainless Steel
-
Element Material
Platinum
-
Lead Wire Style
PTFE
Usage Conditions
-
Operating Temperature (Max) (°C)
250, 500
-
Operating Temperature (Max) (°F)
482, 932
Reference Number
-
TE Internal Number
CAT-RTD0034