This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview
The 634F series ceramic RTD probe is encapsulated in a ceramic, aluminum oxide tube which protects the sensor from impact damage and is ideal for use in high temperature applications.

The lead wire conductors are made of nickel which provides corrosion resistance while the fiberglass over braid provides elevated temperature protection.  These high temperature RTD probes are designed for quick process time response. Custom options are available for your application.

Benefits

  • Ceramic Tube Encapsulation 
  • Fiberglass Insulated Leadwires 
  • High Temperature Design, 550°C 
  • Sheath Styles: Aluminum Oxide Tube
  • Elements, Single: Platinum
  • Sheath Diameters: 0.110”, 0.125”, 0.188”, 0.250”
  • Leadwire/Cable Options
orange bar

Applications

  • Process
  • Aerospace
  • Defense
orange bar
FAQ

Frequently Asked Questions

Q: What is an RTD?
A: An RTD (Resistance Temperature Detector) is a sensor whose resistance changes as its temperature changes.  The resistance increases as the temperature of the sensor increases.  The resistance versus temperature relationship is well known and is repeatable over time. An RTD is a passive device.  It does not produce an output on its own.  External electronic devices are used to measure the resistance of the sensor by passing a small electrical current through the sensor to generate a voltage.
Read More: Understanding RTDs

Q: What is the standard resistance of a platinum RTD?
A: Download the PDF: RTD Resistance Temperature Table Application Note

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • RTD Sensor Type  Ultra High Temperature Probe

  • Element Type  Ceramic

  • Element Material  Platinum

  • Lead Wire Style  PTFE

Usage Conditions

  • Operating Temperature (Max)  550 °C [ 1022 °F ]

Reference Number

  • TE Internal Number CAT-RTD0037

Related Materials

Datasheets & Catalog Pages