Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
Rotary Variable Differential Transformer (RVDT)
Configuration Features
-
Electrical Connection
M12.5-Pin
Electrical Characteristics
-
Input Current (Max) (mA)
25
Body Features
-
Product Weight (g)
99
-
Case Material
Aluminum
Mechanical Attachment
-
Sensor Mount Type
Elliptical Flange, Servo Groove, Square Flange
Dimensions
-
Shaft Diameter
5.46 mm [ .215 in ]
-
Product Diameter
38.1 mm [ 1.5 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Output Signal Type
0 – 10 VDC
Other
-
Angular Range (°)
0 – 90, 0 – 120, 0 – 60, 0 – 30
-
Non-Linearity ± (%)
.1
-
Bearing Type
Ball
Reference Number
-
TE Internal Number
CAT-RVDT0001