Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
Rotary Variable Differential Transformer (RVDT)
Configuration Features
-
Electrical Connection
Lead Wires
Electrical Characteristics
Signal Characteristics
-
Excitation Frequency (kHz)
2.5 – 10
Body Features
-
Case Material
Anodized Aluminum
-
Product Weight (g)
36
Mechanical Attachment
-
Sensor Mount Type
Size 11 Servo Mount
Dimensions
-
Shaft Diameter
4.76 mm [ .188 in ]
-
Product Diameter
25.4 mm [ 1 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 150 °C [ -67 – 300 °F ]
Operation/Application
-
Output Signal Type
AC Voltage
Other
-
Bearing Type
ABEC 3 Precision Ball Bearing
-
Angular Range (°)
-60 – 60, -40 – 40, -30 – 30
-
Non-Linearity ± (%)
.25, 1, 2
Reference Number
-
TE Internal Number
CAT-RVDT0002