Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
Rotary Variable Inductive Transducer (RVIT)
Configuration Features
-
Electrical Connection
Varies
Electrical Characteristics
-
Supply Voltage Range (VDC)
5, 10 – 28, -15 – 15
-
Input Current (Max) (mA)
18
Mechanical Attachment
-
Sensor Mount Type
Printed Circuit Board
Usage Conditions
-
Operating Temperature Range
-25 – 85 °C [ -13 – 185 °F ]
Operation/Application
-
Output Signal Type
±10 VDC, ±2.5 VDC, 1 – 4 VDC, Pulse Width Modulation
Other
-
Angular Range (°)
-60 – 60
-
Non-Linearity ± (%)
.5
Reference Number
-
TE Internal Number
CAT-RVDT0011