Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Position Sensor Product Type
Rotary Variable Differential Transformer (RVDT)
Configuration Features
-
Electrical Connection
Terminal Block
Electrical Characteristics
-
Supply Voltage Range (VDC)
10 – 36
-
Input Current (Max) (mA)
20
Body Features
-
Product Weight (g)
255
-
Case Material
Stainless Steel
Mechanical Attachment
-
Sensor Mount Type
Size 15 Servo Mount
Dimensions
-
Shaft Diameter
4.75 mm [ .187 in ]
-
Product Diameter
38.1 mm [ 1.5 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 150 °C [ -67 – 300 °F ]
Operation/Application
-
Output Signal Type
4 – 20 mA DC
Other
-
Angular Range (°)
0 – 90
-
Non-Linearity ± (%)
1.5
-
Bearing Type
ABEC 3 Precision Ball Bearing
Reference Number
-
TE Internal Number
CAT-RVDT0012