Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
Force-Guided Relay
Configuration Features
-
Contact Number of Poles
7
-
Contact Arrangement
5A (NO) + 2B (NC)
Electrical Characteristics
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1000
-
Contact Limiting Short-Time Current (A)
25
-
Coil Resistance (Ω)
206, 463, 630, 820
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
2500, 4000
-
Contact Limiting Continuous Current (A)
6
-
Contact Switching Load (Min)
10mA @ 5V
-
Contact Switching Voltage (Max) (VAC)
400
-
Contact Switching Voltage (Max) (VDC)
250
-
Contact Limiting Breaking Current (A)
6
-
Contact Limiting Making Current (A)
25
-
Contact Current Rating (A)
6
-
Coil Voltage Rating (VDC)
12, 18, 21, 24
-
Contact Voltage Rating (VAC)
250
-
Coil Power Rating DC (W)
.7
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
2500, 4000
Body Features
-
Product Weight (g)
33, 40
-
Product Weight (oz)
1.164, 1.411
-
Enclosure Type
Flux Resistant Automatic Solder Capable
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width
33.8 mm [ 1.33 in ]
-
Insulation Clearance Between Contact & Coil
5.5 mm [ .217 in ]
-
Product Height (mm)
10.8, 11.5
-
Product Height (in)
.425, .452
-
Insulation Creepage Between Contact & Coil (mm)
3, 4, 5.5
-
Insulation Creepage Between Contact & Coil (in)
.217
-
Product Length
54.45 mm [ 2.14 in ]
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Category of Protection
RTII
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Current Type
DC
-
Coil Magnetic System
Monostable
Product Availability
-
Product Availability
Worldwide
Packaging Features
-
Packaging Method
Box & Tray
Other
-
Environmental Ambient Temperature Class (°C)
70 – 85
-
Coil Power Rating Class (W)
.6 – .8
-
Contact Current Class (A)
5 – 10
-
Height Class (Mechanical) (mm)
10 – 11, 11 – 12
-
Length Class (Mechanical) (mm)
50 – 60
-
Width Class (Mechanical) (mm)
30 – 40
Reference Number
-
TE Internal Number
CAT-SCH691-SR1E