Product | TE Part # | Documents | Contact Arrangement | Contact Current Rating | Coil Voltage Rating | Coil Power Rating DC | Main Termination & Connection Type | Coil Termination & Connection Type | Product Mount Type | Enclosure Type | Height Class (Mechanical) | EU RoHS Compliance | EU ELV Compliance |
---|
| 3-1419104-2 | 3D PDF | 1 Form C SPDT-CO | 20 A | 110 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 3-1393210-9 | 3D PDF | 1 Form C SPDT-CO | 20 A | 5 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 1-2071229-4 | 3D PDF | 1 Form A SPST-NO | 30 A | 5 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | - | - | - |
| 1423091-6 | 3D PDF | 1 Form C SPDT-CO | 20 A | 12 VDC | .9 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable | 20 – 25 mm | - | - |
| 7-1423091-3 | 3D PDF | 1 Form A SPST-NO | 30 A | 24 VDC | 1 W | Quick Connect Terminals | Quick Connect Terminals | Panel Mount | Dust Protected | 25 – 30 mm | - | - |
| 9-1419136-6 | 3D PDF | 1 Form C SPDT-CO | 20 A | 48 VDC | .9 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 1-1393210-4 | 3D PDF | 1 Form A SPST-NO | 30 A | 15 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 1-1393210-8 | 3D PDF | 1 Form A SPST-NO | 30 A | 24 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 1-1393210-9 | 3D PDF | 1 Form A SPST-NO | 30 A | 48 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 1-1393210-3 | 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 1423794-1 | 3D PDF | 1 Form B SPST-NC | 15 A | 24 VDC | .9 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 5-1419102-4 | 3D PDF | 1 Form C SPDT-CO | 20 A | 12 VDC | 1 W | Quick Connect Terminals | Quick Connect Terminals | Panel Mount | Dust Protected | 25 – 30 mm | - | - |
| 1-1419104-7 | Product Drawing 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 1-1423091-8 | 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | .9 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable | 20 – 25 mm | - | - |
| 1-1393210-2 | 3D PDF | 1 Form A SPST-NO | 30 A | 110 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 1-1393210-5 | 3D PDF | 1 Form A SPST-NO | 30 A | 18 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 1-1419104-6 | 3D PDF | 1 Form A SPST-NO | 30 A | 110 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 5-1419102-2 | 3D PDF | 1 Form C SPDT-CO | 20 A | 24 VDC | 1 W | Quick Connect Terminals | Quick Connect Terminals | Panel Mount | Dust Protected | 25 – 30 mm | - | - |
| 6-1419102-4 | 3D PDF | 1 Form C SPDT-CO | 20 A | 48 VDC | 1 W | Quick Connect Terminals | Quick Connect Terminals | Panel Mount | Dust Protected | 25 – 30 mm | - | - |
| 6-1419102-3 | 3D PDF | 1 Form A SPST-NO | 30 A | 24 VDC | 1 W | Quick Connect Terminals | Quick Connect Terminals | Panel Mount | Dust Protected | 25 – 30 mm | - | - |
| 6-1423091-3 | 3D PDF | 1 Form A SPST-NO | 30 A | 24 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 6-1419102-8 | 3D PDF | 1 Form A SPST-NO | 30 A | 9 VDC | 1 W | Quick Connect Terminals | Quick Connect Terminals | Panel Mount | Dust Protected | 25 – 30 mm | - | - |
| 6-1419102-0 | 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | 1 W | Quick Connect Terminals | Quick Connect Terminals | Panel Mount | Dust Protected | 25 – 30 mm | - | - |
| 7-1423091-2 | 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | 1 W | Quick Connect Terminals | Quick Connect Terminals | Panel Mount | Dust Protected | 25 – 30 mm | - | - |
| 2-1419104-6 | 3D PDF | 1 Form A SPST-NO | 30 A | 18 VDC | .9 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 2-1393210-4 | 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | .9 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 2-1393210-2 | 3D PDF | 1 Form A SPST-NO | 30 A | 9 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 2-1419104-2 | 3D PDF | 1 Form A SPST-NO | 30 A | 48 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 2-1393212-6 | 3D PDF | 1 Form C SPDT-CO | 20 A | 12 VDC | .9 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 2-1419104-1 | 3D PDF | 1 Form A SPST-NO | 30 A | 24 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 2-1423091-3 | 3D PDF | 1 Form A SPST-NO | 30 A | 48 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable | 25 – 30 mm | - | - |
| 2-1393210-5 | 3D PDF | 1 Form A SPST-NO | 30 A | 24 VDC | .9 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 2-1419104-5 | 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | .9 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 2-1419104-3 | 3D PDF | 1 Form A SPST-NO | 30 A | 5 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 2-1393210-0 | 3D PDF | 1 Form A SPST-NO | 30 A | 5 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 3-1419104-3 | 3D PDF | 1 Form C SPDT-CO | 20 A | 12 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 3-1419104-4 | 3D PDF | 1 Form C SPDT-CO | 20 A | 18 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 3-1393210-2 | 3D PDF | 1 Form C SPDT-CO | 20 A | 110 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 3-1393210-4 | 3D PDF | 1 Form C SPDT-CO | 20 A | 18 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 3-1393210-3 | 3D PDF | 1 Form C SPDT-CO | 20 A | 12 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 3-1419104-8 | 3D PDF | 1 Form C SPDT-CO | 20 A | 48 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 3-1393210-8 | 3D PDF | 1 Form C SPDT-CO | 20 A | 48 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 3-1419104-6 | 3D PDF | 1 Form C SPDT-CO | 20 A | 24 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 3-1419104-9 | 3D PDF | 1 Form C SPDT-CO | 20 A | 5 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 5-1419102-8 | 3D PDF | 1 Form A SPST-NO | 30 A | 48 VDC | 1 W | Quick Connect Terminals | Quick Connect Terminals | Panel Mount | Dust Protected | 25 – 30 mm | - | - |
| 4-1393210-1 | 3D PDF | 1 Form C SPDT-CO | 20 A | 12 VDC | .9 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 4-1419148-8 | 3D PDF | 1 Form A SPST-NO | 30 A | 18 VDC | 1 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable | 25 – 30 mm | - | - |
| 4-1419104-0 | 3D PDF | 1 Form C SPDT-CO | 20 A | 18 VDC | .9 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable & Washable | 25 – 30 mm | - | - |
| 4-1419104-2 | 3D PDF | 1 Form A SPST-NO | 30 A | 24 VDC | .9 W | Quick Connect Terminals, Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable | 25 – 30 mm | - | - |
| 4-1393210-3 | 3D PDF | 1 Form A SPST-NO | 30 A | 12 VDC | 1 W | Solder Pins | Solder Pins | Board Mount | Flux Resistant Automatic Solder Capable | 20 – 25 mm | - | - |