This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The 9116 series NetScanner pneumatic intelligent pressure scanner integrates 16 silicon piezoresistive pressure sensors of any pressure range with the latest micro-processor technology in a compact, ruggedized package.  Each field replaceable pressure sensor incorporates a temperature sensor and EEPROM for storage of calibration data along with sensor identification information such as pressure range, factory calibration date and user-managed last or next calibration date. The microprocessor uses the data from the EEPROM to correct for sensor zero, span, linearity and thermal errors. It also performs digital temperature compensation of the sensors to reduce thermal errors by a factor of ten or more over conventional sensor compensation. The microprocessor also controls the actuation of an integral manifold to execute on-line zero or span calibration upon request. This capability virtually eliminates sensor zero drift error and provides guaranteed system accuracy of up to ±0.05% FS (Full Scale) after re-zero.  

Benefits

  • ±0.05% FS system accuracy
  • EU throughput rates of 500 Hz
  • IP66 rated enclosure 

Applications

  • Turbomachinery test stands
  • Mobile pressure carts
  • Wind tunnel wall pressure measurements  

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • DAQ Scanner Product Type  Pressure Scanners

Electrical Characteristics

  • Media Compatibility  Dry Gas

Signal Characteristics

  • Number of Channels  16

Usage Conditions

  • Accuracy (% of FS) ±.05

Industry Standards

  • IP Rating  IP66

Other

  • EU Throughput Rate HZ  500

Reference Number

  • TE Internal Number CAT-SCS0002

Related Materials

Datasheets & Catalog Pages

Product Specifications