This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
The Optimus Data System is configurable for low speed, transonic, supersonic and hypersonic windtunnels with low and high channel count requirements.

The Optimus System Processor manages a configurable measurement solution that provides high precision and throughput data for up to 2048 measurement channels.  

Pressure is measured with ESP Miniature Pressure Scanners or the new MicroScanners, and then converted to a digital value within the Miniature Scanner Digitizer Interface (mSDI) units. Engineering Unit measurement values are calculated within the Optimus System Processor and reported via Ethernet at data rates up to 1GBit/second. Users preferring to calculate engineering unit data in their own host computer can receive measurement values in binary format via the Ethernet interface.

Benefits

  • Direct placement within model
  • Transient data information
  • Highest industry accuracy
  • Stable readings
  • Fast, accurate calibration & verification
  • Minimizes cable load on force balance
  • Preserves previous hardware & software investment
  • ESP Pressure Scanner Compatible 
  • Up to +/- 0.03% Accuracy 
  • Up to 2000 Hz/port EU Data Throughput 
  • DTC Digital Temperature Compensation 
  • Miniature Scanner Digitizing Interface 
  • 8400 System Command Compatibility 
orange-bar
orange-bar

Other Pressure Scanners & Systems

 

 

 

 

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • DAQ Scanner Product Type  Data Acquisition Systems

Signal Characteristics

  • Number of Channels  2048

Usage Conditions

  • Accuracy (% of FS) ±.03

Other

  • EU Throughput Rate HZ  2000

Reference Number

  • TE Internal Number CAT-SCS0009

Related Materials

Datasheets & Catalog Pages

Product Specifications