This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

The FDS is capable of operating up to eight miniature 16, 32 or 64 channel pressure scanners, equipped with Digital Temperature Compensation (DTC).  The FDS will perform all pressure data acquisition duties and calculate engineering unit conversions internally while transmitting temperature corrected pressure data back to the host over an UDP or TCP/IP Ethernet connection in-flight. The FDS utilizes calibration data stored on-board the ESP Scanners to correct for non-linearity and thermal shifts while an on-line re-zero corrects for any zero drift of the sensors. The FDS supports all DTC Scanner functions including programmable deranging capability, sensor temperature readouts, and internal calibration valve shift control and position detection when equipped within the scanner. “Live @ Power up” mode uses stored scanner configurations to greatly reduce
initialization times and automatically return to data acquisition mode, perfect for unintended power cycle events. Communication is via TCP/IP protocol for configuration while acquired data is transmitted via UDP Multicast direct to the user’s data recording hardware or Host Group (IGMP).

BENEFITS

  • Live @ Power up Data Acquisition
  • Auto Re-zero via switch closure
  • Digital Temperature Compensation
  • Hardware Pre-configuration Settings 
  • Automatic UDP Transmission of Data Packets
  • Reduction in Zero Drift
  • Reduction in temperature induced errors
  • Reduction in startup time following power cycle
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • DAQ Scanner Product Type  Data Acquisition Systems

Electrical Characteristics

  • Media Compatibility  Dry Gas

Signal Characteristics

  • Number of Channels  512

Industry Standards

  • IP Rating  IP64

Other

  • EU Throughput Rate HZ  650

Reference Number

  • TE Internal Number CAT-SCS0011

Related Materials

Datasheets & Catalog Pages