Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Speed Sensor Product Type
Speed
-
Sensor Technology
Hall Effect
Body Features
-
Case Material
Stainless Steel
Signal Characteristics
-
Target
Metal
-
Target Material
Ferrous
-
Frequency Range (kHz)
0 – 15
Operation/Application
-
Output Signal Type
Square Wave
Electrical Characteristics
-
Electromagnetic Compatibility
EN61000-6-4, 2004/108/EC, EN61000-6-2
-
Supply Voltage Range (VDC)
8 – 30
Housing Features
-
Housing Ambient Temperature (°C)
-40 – 125
Reference Number
-
TE Internal Number
CAT-SPS0018