Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Speed Sensor Product Type
Speed
-
Sensor Technology
Eddy-Current
Electrical Characteristics
-
Electromagnetic Compatibility
EN 50121-3-2
-
Supply Voltage Range (VDC)
15
Signal Characteristics
-
Target
Module 2 – 6
-
Target Material
Aluminum, Steel
-
Frequency Range (kHz)
0 – 20
Body Features
-
Case Material
Stainless Steel
Housing Features
-
Housing Ambient Temperature (°C)
-40 – 120
Dimensions
-
Shaft Length (mm)
29
-
Shaft Diameter (mm)
16
Usage Conditions
-
Cable Ambient Temperature (°C)
-40 – 150
Operation/Application
-
Output Signal Type
2 Channels Push-Pull
Reference Number
-
TE Internal Number
CAT-SPS0022