Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Wire Size (AWG)
18 – 14, 14
Electrical Characteristics
-
Operating Voltage (VDC)
600
-
Operating Voltage (VAC)
600, 480
Contact Features
-
Contact Current Rating (Max) (A)
15
-
Contact Mating Area Plating Material
Gold
Body Features
-
Primary Product Color
Black
Mechanical Attachment
-
Connector Mounting Type
Panel Mount
Product Type Features
-
Connector & Contact Terminates To
Wire & Cable
-
Lighting Product Type
Connector
-
Connector System
Wire-to-Component
-
Sealable
Yes
Industry Standards
-
Compatible With Agency/Standards Products
UL, ANSI
-
Compatible With Approved Standards Products
UL 773
Configuration Features
-
Lighting Connector Features Included
Rotatable, Not Dimmable, Not Rotatable
-
Number of Positions
3
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application
Power & Signal, Power
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-ST833-L97