These street lighting products provide reliable protection for the controls used in street and area outdoor lighting. LUMAWISE Endurance N products are ANSI C136 compliant. A receptacle connector is integrated into the light fixture and receives a base which is the foundation of the lighting control. The mated receptacle and base provide a sealed interconnect solution between luminaire and control module. The product series offers UV resistant high impact rated covers as an accessory to the base to considerably seal and protect the enclosed lighting controls, maintaining street light dimming and other functionality even under harsh conditions. LUMAWISE Endurance S products are used in sensor ready, low voltage street lighting applications. Endurance S was originally offered for ZHAGA Book 18 compliant DALI controlled luminaires. The portfolio of products includes receptacle connectors, bases and domes and has expanded to enable dual node architecture, Z10 for 0-10 volt dimming and other applications. The LUMAWISE ALR 7000 & 8000 series photo controls provide a utility grade, high performance, multi-volt control for demanding roadway, street and area lighting applications. The 7000 series photo control design surpasses 20,000 on/off operation cycles per the ANSI C136.10 standard while the 8000 series photo control significantly reduces electrolytic capacitors resulting in long-life control.
Features
- ANSI C136 compliant
- Zhaga Book 18 compliant
- IP65 and IP66 sealing (CB Certified)
- IK08 / IK09 high impact resistant
- UL UV-f1 rated for outdoor use
Advantages & Benefits
- Follows industry standards
- Enables energy management through on/off and dimming functionality
- Provides sealed and secure low torque mating of control base and receptacle
- Extends life in harsh outdoor environments with UV resistant materials, effective sealing and venting.
Applications
- Outdoor LED Lighting
- Highway Lighting
- Parking Lot Lighting
- Public Areas Lighting
- Railway Stations Lighting
- Roadway Lighting
- Street & Area Lighting
- Tram Lines Lighting
- Lighting Controls
ZHAGA
Book 18
ANSI
C136