Product | TE Part # | Documents | Connector System | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Sealable | Mating Tab Width | Number of Rows | Primary Product Color | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Operating Temperature (Max) | Nominal Voltage Architecture | Connector Position Assurance Capable | Primary Locking Feature | Connector & Keying Code | Operating Temperature Range | EU RoHS Compliance |
---|
| 1379668-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 24 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 2 | Gray | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 2 | -40 – 100 °C | Compliant |
| 2237069-1 | Product Drawing 3D PDF | Wire-to-Wire | 28 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Natural | - | - | Signal | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 1-1379674-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 2.2 mm | No | - | 1 | Natural | Wire & Cable | 7.5 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | 1 | -40 – 100 °C | Compliant |
| 1318690-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 8 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 1 | Natural | - | - | Signal | 80 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 80 °C | Compliant |
| 1318758-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 30 | Housing for Female Terminals | 2.2 mm | No | 2.3 mm, .64 mm | 4 | Black | Wire & Cable | - | Signal | - | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 1379678-2 | Product Drawing 3D PDF | Wire-to-Wire | 16 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Gray | Wire & Cable | 7.5 A | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | 2 | -40 – 100 °C | Compliant |
| 1379675-3 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Blue | - | - | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | 3 | -40 – 100 °C | - |
| 1939605-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 20 | Housing for Female Terminals | 3.8 mm, 2.8 mm | No | 2.3 mm, .64 mm | 2 | Black | Wire & Cable | - | Signal | 105 °C | 12 V | No | Integrated in Housing | - | -40 – 105 °C | Compliant |
| 1746864-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 24 | Housing for Female Terminals | 2.2 mm | No | 2.3 mm, .64 mm | 3 | Gray | Wire & Cable | - | Signal | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 1318305-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 2.5 mm | No | .64 mm | 3 | Black | - | - | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 100 °C | Compliant |
| 2005499-3 | Product Drawing 3D PDF | Wire-to-Wire | 30 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Gray | Wire & Cable | - | Signal | - | - | No | - | - | - | Compliant |
| 1379671-4 | Product Drawing 3D PDF | Wire-to-Wire | 40 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Green | Wire & Cable | 7.5 A | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | 4 | -40 – 100 °C | Compliant |
| 1612275-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 89 | Housing for Female Terminals | 3 mm, 5 mm | Yes | 2.3 mm, .64 mm | 4, 6 | Black | - | - | Signal | 130 °C, 80 °C, 125 °C, 105 °C, 100 °C, 90 °C, 85 °C, 70 °C, 140 °C, 110 °C, 120 °C | 12 V | No | Integrated in Housing | - | -40 – 140 °C | Compliant |
| 1674928-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 35 | Housing for Female Terminals | 2.2 mm, 3.2 mm | No | 1 mm, .64 mm | 2, 4, 3 | Black | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 1456471-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 8 | Housing for Female Terminals | 2.54 mm | No | 2.8 mm, .64 mm | 2 | Gray | - | - | Signal | - | - | No | Integrated in Housing | D | - | Compliant |
| 1473413-2 | Product Drawing 3D PDF | Wire-to-Wire | 24 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | - | Signal | 105 °C | - | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 2005499-4 | Product Drawing 3D PDF | Wire-to-Wire | 30 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Brown | Wire & Cable | - | Signal | - | - | No | Integrated in Housing | Neutral | - | Compliant |
| 1318389-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 40 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Black | - | - | Signal | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1379662-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 12 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 2 | Gray | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 2 | -40 – 100 °C | Compliant |
| 1379665-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 16 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 2 | Gray | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 2 | -40 – 100 °C | Compliant |
| 1827617-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 33 | Housing for Female Terminals | - | No | 1 mm, .64 mm | 4, 3 | Natural | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 1379675-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Gray | Wire & Cable | 7.5 A | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | 2 | -40 – 100 °C | Compliant |
| 2237126-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 4 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 1 | Natural | - | - | Signal | 105 °C | 12 V | No | Integrated in Housing | 1 | -40 – 105 °C | Compliant |
| 1379674-3 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 1 | Blue | Wire & Cable | 7.5 A | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | 3 | -40 – 100 °C | Compliant |
| 1565377-1 | Product Drawing 3D PDF | Wire-to-Wire | 28 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | - | - | Signal | 80 °C | 12 V | No | On the Terminal | - | -30 – 80 °C | Compliant |
| 1376352-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 8 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Black | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1746865-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 30 | Housing for Female Terminals | 2.2 mm | No | 2.3 mm, .64 mm | 2, 3 | Natural | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 2237126-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 4 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 1 | Gray | - | - | Signal | 105 °C | 12 V | No | Integrated in Housing | 2 | -40 – 105 °C | Compliant |
| 1379681-2 | Product Drawing 3D PDF | Wire-to-Wire | 24 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Gray | Wire & Cable | 7.5 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | 2 | -40 – 100 °C | Compliant |
| 2109520-1 | Product Drawing 3D PDF | Wire-to-Wire | 25 | Housing for Female Terminals | 2.5 mm | No | .64 mm | 3 | Natural | Wire & Cable | - | Signal | - | - | No | Integrated in Housing | - | - | Compliant |
| 2237147-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 8 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 1 | Black | - | - | Signal | 105 °C | 12 V | No | Integrated in Housing | - | -40 – 105 °C | Compliant |
| 1747375-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 12 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Natural | - | - | Signal | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 2188394-6 | Product Drawing 3D PDF | Wire-to-Wire | 30 | Housing for Male Terminals | 3.29 mm, 2.5 mm | No | - | 3 | Red | Wire & Cable | - | - | - | - | No | On the Terminal | - | - | Compliant |
| 2005402-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 60 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 3 | Natural | - | - | Signal | 80 °C, 75 °C, 70 °C | - | No | On the Terminal | - | -40 – 80 °C | Compliant |
| 2005496-3 | Product Drawing 3D PDF | - | 14 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Gray | Wire & Cable | - | Power & Signal | - | - | No | Integrated in Housing | - | - | Compliant |
| 1379659-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 8 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 2 | Green | Wire & Cable | 4 A | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 4 | -40 – 100 °C | Compliant |
| 1379671-3 | Product Drawing 3D PDF | Wire-to-Wire | 40 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 2 | Blue | Wire & Cable | 5 A | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | 3 | -40 – 100 °C | Compliant |
| 2005091-1 | Product Drawing 3D PDF | Wire-to-Wire | 32 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | - | Signal | 80 °C | 12 V | No | On the Terminal | Neutral | -40 – 80 °C | Compliant |
| 2237049-1 | Product Drawing 3D PDF | Wire-to-Wire | 16 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Black | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 1379674-4 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 1 | Green | Wire & Cable | 7.5 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | 4 | -40 – 100 °C | Compliant |
| 1674932-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 26 | Housing for Female Terminals | 2.2 mm, 4 mm | No | 2.3 mm, .64 mm | - | Black | - | - | Signal | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 1747137-3 | Product Drawing 3D PDF | Wire-to-Board | 126 | Housing for Female Terminals | 3 mm, 5 mm | Yes | 2.3 mm, .64 mm | 6 | Black | Wire & Cable | - | Signal | 140 °C | - | No | Integrated in Housing | - | -40 – 140 °C | Compliant |
| 1379658-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 4 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 1 | Blue | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 3 | -40 – 100 °C | Compliant |
| 1379675-5 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | 7.5 A | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | Neutral | -40 – 100 °C | Compliant |
| 1379659-7 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 8 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 2 | Purple | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 7 | -40 – 100 °C | Compliant |
| 1747137-4 | Product Drawing 3D PDF | Wire-to-Board | 126 | Housing for Female Terminals | 3 mm, 5 mm | Yes | 2.3 mm, .64 mm | 6 | Black | Wire & Cable | - | Signal | 140 °C | - | No | Integrated in Housing | - | -40 – 140 °C | Compliant |
| 2005499-8 | Product Drawing 3D PDF | Wire-to-Wire | 30 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Blue | Wire & Cable | - | Signal | - | - | No | - | - | - | Compliant |
| 936348-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Black | - | - | Signal | 80 °C, 75 °C, 70 °C | - | No | On the Terminal | - | -40 – 80 °C | Compliant |
| 1379671-5 | Product Drawing 3D PDF | Wire-to-Wire | 40 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | 7.5 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | Neutral | -40 – 100 °C | Compliant |
| 1746875-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 8 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 1 | Black | - | - | Signal | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 2109193-1 | Product Drawing 3D PDF | Wire-to-Wire | 41 | Housing for Female Terminals | - | No | .64 mm | 5 | Natural | - | - | Signal | 80 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -40 – 80 °C | Compliant |
| 1379675-4 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Green | - | - | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | 4 | -40 – 100 °C | - |
| 1473143-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 2 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 1 | Natural | - | - | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 100 °C | Compliant |
| 2005094-1 | Product Drawing 3D PDF | Wire-to-Wire | 40 | - | 2.2 mm | No | .64 mm | 2 | Natural | - | - | Signal | - | - | No | - | - | - | Compliant |
| 1318305-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 6 | Housing for Female Terminals | 2.5 mm | No | .64 mm | 3 | Blue | - | - | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 100 °C | Compliant |
| 1379658-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 4 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 1 | Green | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 4 | -40 – 100 °C | Compliant |
| 1717106-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 12 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Gray | - | - | Signal | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 2005499-1 | Product Drawing 3D PDF | Wire-to-Wire | 30 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | - | Signal | - | - | No | - | - | - | Compliant |
| 2005088-1 | Product Drawing 3D PDF | Wire-to-Wire | 32 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | - | Signal | - | - | No | Integrated in Housing | Neutral | - | Compliant |
| 1746863-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 26 | Housing for Female Terminals | 2.2 mm | No | 2.3 mm, .64 mm | 3 | Black | Wire & Cable | - | Signal | 105 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 1746911-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 4 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 1 | Black | - | - | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 100 °C | Compliant |
| 1379659-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 8 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 2 | Red | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 6 | -40 – 100 °C | Compliant |
| 1379662-5 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 12 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 2 | Natural | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | Neutral | -40 – 100 °C | Compliant |
| 2109278-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 102 | Housing for Female Terminals | 2.5 mm | No | .64 mm | - | Black | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 12 V | No | On the Terminal | - | -40 – 120 °C | Compliant |
| 1379674-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 1 | Gray | Wire & Cable | 7.5 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | 2 | -40 – 100 °C | Compliant |
| 1379658-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 4 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 1 | Gray | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 2 | -40 – 100 °C | Compliant |
| 1376675-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 12 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Black | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1473410-1 | Product Drawing 3D PDF | Wire-to-Wire | 16 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1473845-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 2 | Housing for Female Terminals | - | Yes | .64 mm | 2 | Black | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -30 – 105 °C | Compliant |
| 1376352-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 8 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | - | Signal | 105 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1565804-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1379659-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 8 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 2 | Gray | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 2 | -40 – 100 °C | Compliant |
| 1717138-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 44 | Housing for Female Terminals | 3 mm, 12.5 mm, 2.5 mm | Yes | 1 mm, .64 mm | 4, 5 | White | - | - | Signal | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 12 V | No | Integrated in Housing | - | -40 – 120 °C | Compliant |
| 1318747-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 32 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | - | Signal | 105 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1473407-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1473793-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | - | Signal | 80 °C | 12 V | No | On the Terminal | - | -30 – 80 °C | Compliant |
| 1318386-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 16 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | - | Signal | 105 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1379658-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 4 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 1 | Black | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 1 | -40 – 100 °C | Compliant |
| 1379674-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 1 | Black | Wire & Cable | 7.5 A | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 14 V | No | On the Terminal | 1 | -40 – 100 °C | Compliant |
| 1123339-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 32 | Housing for Female Terminals | 2.2 mm, 3.2 mm | No | 1 mm, .64 mm | 2, 1, 4, 3 | Natural | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | - | - | -30 – 105 °C | Compliant |
| 1123340-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 35 | Housing for Female Terminals | 2.2 mm, 3.2 mm, 6.4 mm | No | 1 mm, .64 mm | 2, 1, 4, 3 | Natural | - | - | Signal | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | - | - | -30 – 105 °C | Compliant |
| 1123338-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 35 | Housing for Female Terminals | 2.2 mm, 3.2 mm, 6.4 mm, 6.6 mm | No | 1 mm, .64 mm | 2, 1, 4, 3 | Natural | - | - | Signal | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | - | - | -30 – 105 °C | Compliant |
| 1123341-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 31 | Housing for Female Terminals | 2.2 mm, 3.2 mm | No | 1 mm, .64 mm | 2, 1, 4, 3 | Natural | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | - | - | -30 – 105 °C | Compliant |
| 1473143-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 2 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 1 | Black | - | - | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 100 °C | Compliant |
| 1612275-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 126 | Housing for Female Terminals | 3 mm, 5 mm | Yes | 2.3 mm, .64 mm | 4, 6 | Black | - | - | Signal | 130 °C, 80 °C, 125 °C, 105 °C, 100 °C, 90 °C, 85 °C, 70 °C, 140 °C, 110 °C, 120 °C | 12 V | No | Integrated in Housing | - | -40 – 140 °C | Compliant |
| 1565894-1 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | - | Signal | 80 °C | 12 V | No | On the Terminal | - | -30 – 80 °C | Compliant |
| 1612035-2 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 1 | Natural | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1612035-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 1 | Natural | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1565380-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 28 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Natural | - | - | Signal | 105 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1376368-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 8 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 1 | Natural | - | - | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 100 °C | Compliant |
| 1379662-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 12 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 2 | Black | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 1 | -40 – 100 °C | Compliant |
| 1473672-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 4 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 1 | Gray | - | - | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 100 °C | Compliant |
| 1565804-2 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | - | Signal | 105 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1612268-1 | Product Drawing 3D PDF | Wire-to-Wire | 32 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | Wire & Cable | - | Signal | 105 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1473672-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 4 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 1 | Natural | - | - | Signal | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 100 °C | Compliant |
| 1473796-1 | Product Drawing 3D PDF | Wire-to-Wire | 16 | Housing for Male Terminals | 2.2 mm | No | .64 mm | 2 | Natural | - | - | Signal | 80 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 80 °C | Compliant |
| 1318917-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 24 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Black | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1123337-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 34 | Housing for Female Terminals | 2.2 mm, 3.2 mm, 6.6 mm | No | 1 mm, .64 mm | 2, 1, 4, 3 | Natural | - | - | Signal | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | - | - | -30 – 105 °C | Compliant |
| 1318389-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 40 | Housing for Female Terminals | 2.2 mm | No | .64 mm | 2 | Natural | - | - | Signal | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1379668-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 24 | Housing for Female Terminals | 2.2 mm | No | .63 mm | 2 | Black | Wire & Cable | 4 A | Signal | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | 12 V, 14 V | No | On the Terminal | 1 | -40 – 100 °C | Compliant |