This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

CP is a thermal transfer printable clear polyester label with a permanent acrylic adhesive. CP can be used as an over
laminate to further protect printed labels from chemicals,
solvents, abrasion, heat and moisture. Designed for rating
plates, nameplates, equipment labels, serial number plates and
general labelling applications that require a high durability
transparent label.

Features and benefits

  • Thermal transfer printable
  • Ideal for general labelling applications
  • Usable for over-lamination
  • Excellent adhesion to metal, painted metal, galvanised steel and plastic
  • Resistant to chemicals, solvents, abrasion, heat and moisture
  • Ideal for use on rating plates and nameplates
  • Can be used as an over-laminate

Operating temperature range

-40oC to 150oC (-40°F to 302°F)

Label thickness

72μm (0.0024”)

Adhesive

Permanent Acrylic Adhesive

Specifications and approvals

  • MIL-STD-202 Method 215
  • MIL-AA-59485 test method MIL-P-38477A

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical datasheet: TTDS-083

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Industrial Label

Body Features

  • Primary Product Color  Clear

  • Primary Product Material  Polyester

Dimensions

  • Product Height (mm) 5.1, 6.4, 9.7, 10.2, 12.7, 19.1, 25.4, 31.8, 38.1, 50.8, 63.5

  • Product Height (in) .2, .25, .38, .4, .5, .75, 1, 1.25, 1.5, 2, 2.5

  • Product Width (mm) 16.5, 19.1, 22.9, 25.4, 38.1, 40.6, 50.8, 69.9, 76.2, 101.6

  • Product Width (in) .65, .75, .9, 1, 1.5, 1.6, 2, 2.75, 3, 4

Usage Conditions

  • Operating Temperature Range  -40 – 150 °C [ -40 – 302 °F ]

Printer/Label Features

  • Length of Label Roll (m) 23.75, 27.6, 28.57, 31.66, 39.75, 42.33, 51.87, 60.75, 79.5, 87.25, 95, 95.33, 103.25, 133.25, 143, 166.75

  • Length of Label Roll (ft) 77.91, 90.55, 93.73, 103.87, 130.41, 138.87, 170.17, 199.31, 260.82, 286.25, 311.67, 312.76, 338.74, 437.17, 469.16, 547.08

  • Number of Labels Across  1, 2, 3, 4, 5

  • Label Style  Die-Cut

  • Label Thickness (Micron) 72

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  1500, 2500, 5000, 10000, 25000

Other

  • Label Adhesive Type  Permanent Acrylic Adhesive

Reference Number

  • TE Internal Number CAT-T3437-C83997

Related Materials

Datasheets & Catalog Pages