Pre-printed self adhesive electric symbol label made with a permanent acrylic adhesive, used to identify copper-rails, electrical connections or operating resources.
Electrical Symbol Type :DC Current Negative, AC Current Phase 2, AC Current Phase 1, Earth, Ground, Protective Earthing, Protective Earthing Conductor (PE), Separate Voltage Source-Earth, AC Current Phase 3, Neutral, Neutral Wire with Protection (PEN), DC Current Positive
Product Width (mm):25, 12.5, 20, 31.5, 16
Product Width (in):.63, 1.24, .78, .49, .98
Product Height (mm):20, 16, 25, 12.5, 31.5
Product Height (in):1.24, .492, .63, .984, .787
Available from
Overview
LKZ pre-printed self adhesive electric symbol are made with a permanent acrylic adhesive, it is used to identify copper-rails, electrical connections or operating resources. The LKZ vinyl label comes supplied on a sheet for ease of use.
Features and benefits
Pre-printed
Supplied on sheet for ease of use
Excellent resistance to dirt, stain and fluids
Comes in various different electrical signs in a variety of sizes
Operating temperature range
-30oC to 80oC (-22°F to 176°F)
Label thickness
120μm (0.0047”)
Adhesive
Permenant Acrylic adhesive
Specifications and approvals
FTM-1
For more information
Technical Datasheet: TTDS-203 & 204
Features
Please review product documents or contact us for the latest agency approval information.
Printer/Label Features
Labels per Sheet 10, 6, 8, 5
Number of Labels Across 1
Label Style Die-Cut
Packaging Features
Packaging Method Poly Bag
Packaging Quantity 10, 5, 6, 8
Other
Label Adhesive Type Permanent Acrylic
EU RoHS Compliance Compliant
EU ELV Compliance Compliant
Usage Conditions
Operating Temperature Range -30 – 120 °C [ -22 – 248 °F ]
Product Type Features
Electrical Symbol Type DC Current Negative, AC Current Phase 2, AC Current Phase 1, Earth, Ground, Protective Earthing, Protective Earthing Conductor (PE), Separate Voltage Source-Earth, AC Current Phase 3, Neutral, Neutral Wire with Protection (PEN), DC Current Positive