This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE’s polyimide labels are all ideal for high temperature labelling requirements such as printed circuit boards. They are suitable for direct wave (bottom side) and IR reflow (top side) PCB applications. TE’s polyimide labels are designed to withstand the fluxes, cleaning solvents and molten solder encountered in the manufacture of printed circuit boards. They offer excellent contrast for bar code applications. TE’s polyimide labels are suitable for the harshest high temperature applications.

Features and benefits

  • Thermal transfer printable
  • Low profile 1 mil polymide film
  • Gloss white topcoat
  • Withstands surface mount board processes on either the top or bottom side of the board
  • Ideal for manual apply applications

Operating temperature range

100 Hours: -40°C to 150°C (-40°F to 302°F)
5 Minutes: -40°C to 260°C (-40°F to 500°F)
90 Seconds: -40°C to 300°C (-40°F to 572°F)

Label thickness

63μm (0.0025”)

Adhesive

High Temperature Permanent Acrylic Adhesive

Specifications and approvals

  • UL969 PGJI2 MH17292
  • ASTM-D-3330
  • ASTM D2979
  • MIL-STD-202 Method 215

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-0619-10
Software: WinTotal v6

For more information

Technical Datasheet: T1K TTDS-034

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  PCB Identification

Body Features

  • Primary Product Color  White

  • Primary Product Material  Polyimide

Dimensions

  • Product Width (mm) 4.4, 8.5, 9.5, 12.7, 16.5, 17.8, 19.1, 22.9, 25.4, 31.8, 38.1, 50.8

  • Product Width (in) .173, .335, .375, .5, .65, .7, .75, .9, 1, 1.25, 1.5, 2

  • Product Height (mm) 3.2, 3.3, 3.8, 5.1, 6.4, 8, 9.5, 9.7, 11.1, 12.7

  • Product Height (in) .125, .13, .15, .2, .25, .315, .374, .38, .437, .5

Usage Conditions

  • Operating Temperature Range  -40 – 300 °C [ -40 – 572 °F ]

Printer/Label Features

  • Number of Labels Across  1, 3, 4, 5, 7, 8, 20

  • Label Style  Die-Cut

  • Length of Label Roll (m) 4.76, 11.74, 12.7, 18.14, 23.8, 31.73, 31.75, 31.76, 42.33, 52.06, 63.5, 64.43, 79.5, 95.2

  • Length of Label Roll (ft) 15.61, 38.51, 41.66, 59.51, 78.08, 104.1, 104.16, 104.19, 138.87, 170.8, 208.33, 211.38, 260.82, 312.33

  • Label Thickness (Micron) 63

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  5000, 10000, 25000

Other

  • Label Adhesive Type  High Temperature Permanent Acrylic Adhesive

Reference Number

  • TE Internal Number CAT-T3437-T1

Related Materials

Datasheets & Catalog Pages