This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Ladder

  • Printable Tubing Grade  Military

Body Features

  • Shrink Ratio  2:1

  • Primary Product Color  White, Yellow

  • Markers per Sleeve  1, 2

Dimensions

  • Product Length (mm) 25, 25.4, 50

  • Product Length (in) 1, 2

  • Expanded Inside Diameter (Min) (mm) 2.4, 3.18, 3.2, 4.76, 4.8, 6.35, 6.4, 9.5, 9.53, 12.7, 19, 19.05, 25.4

  • Expanded Inside Diameter (Min) (in) .093, .125, .187, .25, .375, .5, .75, 1

  • Recovered Inside Diameter (Max) (mm) 1.1, 1.17, 1.5, 2.3, 2.36, 3.1, 3.18, 4.7, 4.75, 6.3, 6.35, 9.5, 9.53, 12.7

  • Recovered Inside Diameter (Max) (in) .046, .062, .093, .125, .187, .25, .375, .5

  • Compatible Cable Diameter Range (mm) 2.3 – 5.4, 4.6 – 10.7, 1.7 – 4, 1.7 – 4., 6.9 – 16.2, 1.1 – 2.6, 13.3 – 23., 1.2 – 1.9, 3.4 – 8.1

  • Compatible Cable Diameter Range (in) .044 – .105, .091 – .215, .275 – .64, .05 – .075, .137 – .32, .069 – .16, .183 – .425, .524 – .906

Usage Conditions

  • Operating Temperature Range  -55 – 135 °C [ -67 – 275 °F ]

Printer/Label Features

  • Printer Technology  Thermal Transfer

  • Number of Prescores  1

Packaging Features

  • Packaging Quantity  1000

Reference Number

  • TE Internal Number CAT-T3437-T548A

Related Materials
No documentation available.