This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Tamper Evident Destructible Polyethylene Labels. The TN thermal transfer printable, tamper proof destructible polyethylene label with a rubber adhesive, designed to fracture upon removal after 72 hours. It is ideal for serial number labels and calibration information labelling, or other applications that require a tamper proof label.

Features and benefits

  • Thermal transfer printable
  • Tamper evident - fractures upon attempted removal
  • Ideal for security application
  • UL recognised
  • Ideal for serial number labels and calibration information labelling

Operating temperature range

-40oC to 80oC (-40°F to 176°F)

Label thickness

48μm (0.0018”)

Adhesive

Rubber Adhesive

Specifications and approvals

UL969 PGDQ2 MH17292

Recommended hardware and software

Printer: T200-IDENT / TE3112 / TE3124
Ribbon: 1330-0607-10
Software: WinTotal v6

For more information

Technical Datasheet: TTDS-091

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Label Type  Void & Tamper Evident Labels

Body Features

  • Primary Product Color  White

  • Primary Product Material  Polyethylene

Dimensions

  • Product Width (mm) 4.4 | 8.9 | 12.7 | 16.5 | 19.1 | 25.4 | 31.8 | 38.1 | 50.8 | 69.9

  • Product Width (in) .173 | .35 | .5 | .65 | .75 | 1 | 1.25 | 1.5 | 2 | 2.75

  • Product Height (mm) 3.3 | 4.7 | 5.1 | 6.4 | 9.7 | 11.1 | 11.4 | 19.1 | 20.32 | 25.4 | 50.8

  • Product Height (in) .13 | .185 | .2 | .25 | .38 | .437 | .45 | .75 | .8 | 1 | 2

Usage Conditions

  • Operating Temperature Range  -40 – 80 °C [ -40 – 176 °F ]

Printer/Label Features

  • Number of Labels Across  1 | 3 | 4 | 5 | 20

  • Label Style  Die-Cut

  • Length of Label Roll (m) 4.76 | 15.8 | 17.36 | 23.8 | 31.76 | 52.06 | 60.57 | 73.5 | 95.2 | 95.26 | 111.1 | 127 | 143 | 162

  • Length of Label Roll (ft) 15.61 | 51.83 | 56.95 | 78.08 | 104.19 | 170.8 | 198.72 | 241.14 | 312.33 | 312.53 | 364.5 | 416.66 | 469.16 | 531.49

  • Label Thickness (Micron) 48

Industry Standards

  • Compatible With Agency/Standards Products  UL

Packaging Features

  • Packaging Method  Roll

  • Packaging Quantity  3000 | 5000 | 10000 | 15000 | 25000

Other

  • Label Adhesive Type  Rubber Adhesive

Related Materials