Product | TE Part # | Documents | Connector System | Number of Positions | Connector & Housing Type | Centerline (Pitch) | Sealable | Mating Tab Width | Number of Rows | Primary Product Color | Connector & Contact Terminates To | Contact Current Rating (Max) | Circuit Application | Connector Mounting Type | Operating Temperature (Max) | Nominal Voltage Architecture | Connector Position Assurance Capable | Primary Locking Feature | Connector & Keying Code | Operating Temperature Range | EU RoHS Compliance |
---|
| 1-967621-2 | Product Drawing 3D PDF | Wire-to-Wire | 9 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 3 | Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | - | 28 V | No | Integrated in Housing | A | - | Compliant |
| 1-967628-3 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 3 | Yellow | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 2-825414-5 | 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | On the Terminal | - | - | Compliant |
| 444208-1 | Product Drawing 3D PDF | Wire-to-Wire | 5 | Housing for Male Terminals | 5 mm | Yes | 2.8 mm | 1 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 75 °C, 70 °C | 12 V | No | Integrated in Housing | - | -40 – 80 °C | Compliant |
| 828657-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Natural | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 24 V, 12 V | No | On the Terminal | Neutral | -40 – 130 °C | Compliant |
| 1-962294-1 | Product Drawing 3D PDF | Wire-to-Wire | 32 | Housing for Female Terminals | 3.3 mm | No | 1.6 mm, 3 mm | 4 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | A1 | - | Compliant |
| 1-963226-1 | Product Drawing 3D PDF | Wire-to-Wire | 42 | Housing for Female Terminals | 4 mm | No | 1.6 mm, 2.8 mm | 3 | Black | Wire & Cable | 22 A | Power | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 12 V | No | Integrated in Housing | A1 | -40 – 120 °C | Compliant |
| 1-967622-5 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 3 | Gray | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | - | 28 V | No | On the Terminal | A | - | Compliant |
| 1-967622-6 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 3 | Purple | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | - | 28 V | No | Integrated in Housing | A | - | Compliant |
| 1-967627-2 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 3 | Yellow | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 1743062-3 | Product Drawing 3D PDF | Wire-to-Wire | 36 | Housing for Male Terminals | 4 mm | No | 1.6 mm, 2.8 mm | 5 | Gray | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | 12 V | No | Integrated in Housing | - | - | Compliant |
| 2005388-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 2 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 12 V | No | On the Terminal | 1 | -40 – 120 °C | Compliant |
| 282764-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 4 | Housing for Male Terminals | 5 mm | Yes | - | 1 | Black | Wire & Cable | 20 A | Power | Cable Mount (Free-Hanging) | 125 °C | 24 V | No | On the Terminal | Neutral | -30 – 125 °C | Compliant |
| 828919-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 7 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Brown | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -40 – 100 °C | - |
| 926171-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 15 | Housing for Female Terminals | 5 mm | No | 3 mm | 2 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 24 V, 12 V | No | On the Terminal | Neutral | -40 – 130 °C | Compliant |
| 929643-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 2 | Housing for Female Terminals | 4.5 mm | No | 2.8 mm | 1 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C | 24 V, 42 V, 48 V, 12 V | No | On the Terminal | - | -40 – 110 °C | Compliant |
| 936421-2 | 3D PDF | Wire-to-Wire | 42 | Housing for Female Terminals | 4 mm, 5 mm | Yes | 1.6 mm, 2.8 mm | 5 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | - | - | No | Locking Lance | Neutral | - | Compliant |
| 967558-1 | Product Drawing 3D PDF | Wire-to-Wire | 24 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 2 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 14 V | No | On the Terminal | A1 | -40 – 130 °C | Compliant |
| 1-929504-7 | Product Drawing 3D PDF | Wire-to-Wire | 22 | Housing for Female Terminals | 5 mm | No | 3 mm | 2 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 130 °C | - | No | Integrated in Housing | - | -40 – 130 °C | Compliant |
| 1-965421-1 | Product Drawing 3D PDF | - | 2 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 1 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 80 °C | 12 V | No | On the Terminal | A1 | -40 – 80 °C | Compliant |
| 1-967624-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 18 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 3 | Yellow | Wire & Cable | 30 A | Signal | Cable Mount (Free-Hanging) | 100 °C | 28 V | No | On the Terminal | A | -30 – 100 °C | Compliant |
| 1-967626-6 | Product Drawing 3D PDF | Wire-to-Wire | 9 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 3 | Green | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 1-967627-3 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 3 | Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 144475-3 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Green | - | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C | - | No | On the Terminal | - | -40 – 100 °C | - |
| 144998-5 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | White | Wire & Cable | 10 A | - | Cable Mount (Free-Hanging) | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | N | -40 – 100 °C | Compliant |
| 1563189-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 2 | Housing for Female Terminals | 3.5 mm | No | 1.6 mm | 1 | Black | Wire & Cable | 10 A | Signal | Cable Mount (Free-Hanging) | 85 °C | 12 V | No | On the Terminal | A | -40 – 85 °C | Compliant |
| 2-825414-2 | 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 1 | Green | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | On the Terminal | - | - | Compliant |
| 2-963210-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 1 | Gray | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 12 V | No | On the Terminal | B1 | -40 – 130 °C | Compliant |
| 282681-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | - | 1 | Green | Wire & Cable | 20 A | Power | Cable Mount (Free-Hanging) | 125 °C | 24 V | No | Integrated in Housing | - | -30 – 125 °C | Compliant |
| 284716-3 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 4 mm | Yes | 1.6 mm | 2 | Brown | Wire & Cable | 10 A | Signal | Cable Mount (Free-Hanging) | 140 °C | 24 V, 12 V | Yes | On the Terminal | - | -40 – 140 °C | Compliant |
| 3-825414-0 | 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 1 | Natural | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | On the Terminal | - | - | Compliant |
| 365057-3 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 6.2 mm | No | 2.8 mm | 1 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 24 V | No | On the Terminal | 3 | -40 – 130 °C | Compliant |
| 936567-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 130 °C | 12 V | No | Integrated in Housing | - | -40 – 130 °C | Compliant |
| 962191-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 6 mm | No | 2.8 mm | 2 | Brown | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 24 V, 12 V | No | On the Terminal | Neutral | -40 – 130 °C | Compliant |
| 963040-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 2 | Housing for Female Terminals | 5 mm | Yes | - | 1 | Gray | Wire & Cable | 20 A | Power | Cable Mount (Free-Hanging) | 80 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -40 – 100 °C | Compliant |
| 964409-1 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Female Terminals | 6 mm | No | 2.8 mm | 2 | Brown | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 24 V, 12 V | No | Integrated in Housing | Neutral | -40 – 130 °C | Compliant |
| 1-963217-1 | Product Drawing 3D PDF | Wire-to-Wire | 16 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 2 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 125 °C | 12 V | No | On the Terminal | A1 | -40 – 125 °C | Compliant |
| 1897009-2 | 3D PDF | Wire-to-Wire | 26 | Housing for Female Terminals | 4 mm | Yes | 1.6 mm, 2.8 mm | 5 | Black | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | A | - | Compliant |
| 282189-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 3 mm | 1 | Gray | Wire & Cable | 20 A | Power | Cable Mount (Free-Hanging) | 125 °C | 24 V | No | On the Terminal | Neutral | -30 – 125 °C | Compliant |
| 282189-7 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 3 mm | 1 | Yellow | Wire & Cable | 20 A | Power | Cable Mount (Free-Hanging) | 125 °C | 24 V | No | On the Terminal | Neutral | -30 – 125 °C | Compliant |
| 282190-6 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Brown | Wire & Cable | 20 A | Power | Cable Mount (Free-Hanging) | 110 °C | 24 V, 12 V | No | On the Terminal | Neutral | -30 – 125 °C | Compliant |
| 493571-1 | Product Drawing 3D PDF | Wire-to-Board | 10 | Housing for Male Terminals | 6 mm | Yes | 2.8 mm | 2 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 125 °C | 12 V | No | On the Terminal | - | -40 – 130 °C | Compliant |
| 493576-1 | Product Drawing 3D PDF | - | 6 | - | 3.75 mm | No | - | 3 | Yellow | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | - | No | On the Terminal | - | - | Compliant |
| 881254-1 | 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 6.5 mm | No | 6.35 mm | 2 | Black | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - | Compliant |
| 1-2005390-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Black | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | - | No | On the Terminal | 2 | - | Compliant |
| 1-965640-5 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 2 | Green | - | - | Power | Cable Mount (Free-Hanging) | 100 °C | 28 V | No | Integrated in Housing | A | -30 – 130 °C | Compliant |
| 1-967623-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 15 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 3 | - | Wire & Cable | 30 A | Signal | Cable Mount (Free-Hanging) | 100 °C | 28 V | No | On the Terminal | A | -30 – 100 °C | Compliant |
| 1-967624-6 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 18 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 3 | Brown | Wire & Cable | 30 A | Signal | Cable Mount (Free-Hanging) | 100 °C | 28 V | No | Integrated in Housing | A | -30 – 100 °C | Compliant |
| 1-967628-5 | Product Drawing 3D PDF | Wire-to-Wire | 15 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 3 | Brown | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 1-967630-6 | Product Drawing 3D PDF | Wire-to-Wire | 21 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 3 | Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 1718050-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 1 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 12 V | No | On the Terminal | Neutral | -40 – 130 °C | Compliant |
| 1718878-2 | Product Drawing 3D PDF | Wire-to-Wire | 5 | Housing for Female Terminals | 7.5 mm | Yes | 6.3 mm, 4.8 mm | 2 | Gray | Wire & Cable | 40 A, 30 A | Power & Signal | Cable Mount (Free-Hanging) | 105 °C | - | No | Integrated in Housing | B | -40 – 105 °C | Compliant |
| 1743271-3 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 9.65 mm | Yes | 6.3 mm | 1 | Gray | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - | Compliant |
| 1355204-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 17 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 3 | Red | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 100 °C | - | No | Integrated in Housing | - | -30 – 100 °C | Compliant |
| 1743350-2 | Product Drawing 3D PDF | Wire-to-Wire | 16 | Housing for Female Terminals | 7.3 mm, 4 mm | Yes | 1.6 mm, 2.8 mm | 4 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | 12 V | No | Integrated in Housing | - | - | Compliant |
| 1746894-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 2 | Plug | 4 mm | Yes | 1.6 mm | 1 | Black | Wire & Cable | 15 A | Signal | Cable Mount (Free-Hanging) | 130 °C, 125 °C, 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 14 V | No | On the Terminal | 1 | -40 – 130 °C | Compliant |
| 2005275-3 | Product Drawing 3D PDF | Wire-to-Wire | 58 | Housing for Male Terminals | 11.6 mm, 3.5 mm | No | 1.6 mm, 2.8 mm, 5.8 mm | 6 | Gray | Wire & Cable | - | - | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - | Compliant |
| 282189-3 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 3 mm | 1 | White | Wire & Cable | 20 A | Power | Cable Mount (Free-Hanging) | 125 °C, 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C, 120 °C | 24 V | No | On the Terminal | Neutral | -30 – 125 °C | Compliant |
| 368000-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | - | Yes | 2.8 mm | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - | Compliant |
| 825414-2 | 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Green | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 24 V, 12 V | No | On the Terminal | Neutral | -40 – 130 °C | Compliant |
| 828918-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 7 | Housing for Female Terminals | 5 mm | Yes | 3 mm | 1 | Black | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | - | - | - | Compliant |
| 85196-2 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Dark Gray | Wire & Cable | 30 A | Signal | Cable Mount (Free-Hanging) | 130 °C | - | No | Integrated in Housing | - | -40 – 130 °C | Compliant |
| 881647-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 8 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 2 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | 80 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | - | -40 – 80 °C | Compliant |
| 1-965640-4 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 2 | - | - | - | Power | Cable Mount (Free-Hanging) | 100 °C | 28 V | No | Integrated in Housing | A | -30 – 130 °C | Compliant |
| 1-965641-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 2 | Brown | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 1-965641-7 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 2 | Red | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 1-967239-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 1 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 80 °C, 85 °C, 75 °C, 70 °C | 12 V | No | On the Terminal | A1 | -40 – 85 °C | Compliant |
| 1-967624-2 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 18 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 3 | - | Wire & Cable | 30 A | Signal | Cable Mount (Free-Hanging) | 100 °C | 28 V | No | On the Terminal | A | -30 – 100 °C | Compliant |
| 1-967629-2 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 3 | Purple | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 1355390-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 1 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 100 °C, 90 °C, 85 °C, 75 °C, 70 °C, 110 °C | 12 V | No | On the Terminal | - | -40 – 110 °C | Compliant |
| 2-963226-1 | Product Drawing 3D PDF | Wire-to-Wire | 42 | Housing for Female Terminals | 4 mm | No | 1.6 mm, 2.8 mm | 3 | Gray | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 80 °C | 12 V | No | Integrated in Housing | B1 | -40 – 80 °C | Compliant |
| 1-929504-2 | Product Drawing 3D PDF | Wire-to-Wire | 6 | Housing for Female Terminals | 5 mm | No | 3 mm | 2 | Natural | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 100 °C | - | No | Integrated in Housing | - | -40 – 130 °C | Compliant |
| 1-967627-4 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 3 | Brown | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 1355469-1 | Product Drawing 3D PDF | Wire-to-Wire | 42 | Housing for Male Terminals | 4 mm, 5 mm | Yes | 1.6 mm, 2.8 mm, 5.8 mm | 2, 4, 3 | Black | Wire & Cable | 40 A, 10 A, 34 A | Power | Cable Mount (Free-Hanging) | 130 °C | - | No | Integrated in Housing | 1 | -40 – 130 °C | Compliant |
| 929505-3 | Product Drawing 3D PDF | Wire-to-Wire | 8 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 2 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 24 V | No | Integrated in Housing | - | -40 – 130 °C | Compliant |
| 963325-1 | 3D PDF | Wire-to-Board, Wire-to-Device | 25 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 2 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 24 V, 12 V | No | On the Terminal | Neutral | -40 – 130 °C | - |
| 963690-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device, Wire-to-Wire | 10 | Housing for Female Terminals | 6 mm | No | 2.8 mm | 2 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 12 V | No | On the Terminal | - | -40 – 130 °C | Compliant |
| 282191-4 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 3 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Green | - | - | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 12 V | No | On the Terminal | - | -30 – 125 °C | Compliant |
| 368162-1 | Product Drawing 3D PDF | Wire-to-Wire | 4 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Black | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - | Compliant |
| 4-1718353-2 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 8 mm | No | 5.8 mm | 1 | Gray | Wire & Cable | 40 A | Power | Cable Mount (Free-Hanging) | 120 °C | 36 V | No | On the Terminal | D | -40 – 120 °C | Compliant |
| 827248-1 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 25 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 2 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 24 V, 12 V | No | On the Terminal | Neutral | -40 – 130 °C | Compliant |
| 827551-7 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Red | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | On the Terminal | - | - | Compliant |
| 828657-7 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Red | - | - | Signal | Cable Mount (Free-Hanging) | - | - | No | On the Terminal | - | - | Compliant |
| 1-967242-1 | Product Drawing 3D PDF | Wire-to-Board | 16 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 2 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 12 V | No | On the Terminal | A1 | -40 – 130 °C | Compliant |
| 1743486-3 | Product Drawing 3D PDF | - | 2 | Housing for Female Terminals | 4 mm | Yes | 1.6 mm | 1 | Gray | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - | Compliant |
| 2-962294-1 | Product Drawing 3D PDF | Wire-to-Wire | 32 | Housing for Female Terminals | 3.3 mm | No | 1.6 mm, 3 mm | 4 | Gray | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | B1 | - | Compliant |
| 1-967624-5 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 18 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 3 | Blue | Wire & Cable | 30 A | Signal | Cable Mount (Free-Hanging) | 100 °C | 28 V | No | On the Terminal | A | -30 – 100 °C | Compliant |
| 2-962344-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 1 | Gray | Wire & Cable | 10 A | Signal | Panel Mount | 100 °C | 16 V | No | On the Terminal | B1 | -40 – 100 °C | Compliant |
| 1-967626-2 | Product Drawing 3D PDF | Wire-to-Wire | 9 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 3 | Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 2109050-3 | Product Drawing 3D PDF | Wire-to-Wire | 58 | Housing for Male Terminals | 11.6 mm, 3.5 mm | No | 1.6 mm, 2.8 mm, 5.8 mm | 6 | Gray | Wire & Cable | - | Signal | Cable Mount (Free-Hanging) | - | - | No | Integrated in Housing | - | - | Compliant |
| 1703727-1 | Product Drawing 3D PDF | Wire-to-Wire | 2 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Black | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 130 °C | 12 V | Yes | On the Terminal | Neutral | -40 – 130 °C | Compliant |
| 282729-6 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 5 mm | Yes | 2.8 mm | 1 | Brown | - | - | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 12 V | No | On the Terminal | - | -30 – 125 °C | Compliant |
| 284098-1 | 3D PDF | Wire-to-Wire | 3 | Housing for Female Terminals | 9.2 mm | No | 6.3 mm, 2.8 mm | 1 | Natural | Wire & Cable | 30 A | Power | Cable Mount (Free-Hanging) | 80 °C, 105 °C, 90 °C, 100 °C, 85 °C, 75 °C, 70 °C | 24 V | No | On the Terminal | - | -30 – 105 °C | Compliant |
| 1-965641-5 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 6 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 2 | Green | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |
| 1-967622-3 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 3 | Blue | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | - | 28 V | No | On the Terminal | A | - | Compliant |
| 282192-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Device | 4 | Housing for Male Terminals | 5 mm | Yes | 3 mm | 1 | Brown | - | - | Signal | Cable Mount (Free-Hanging) | 125 °C | 24 V, 12 V | No | On the Terminal | - | -30 – 125 °C | - |
| 1-967623-3 | Product Drawing 3D PDF | Wire-to-Board, Wire-to-Wire | 15 | Housing for Female Terminals | 5 mm | No | 2.8 mm | 3 | Yellow | Wire & Cable | 30 A | Signal | Cable Mount (Free-Hanging) | 100 °C | 28 V | No | On the Terminal | A | -30 – 100 °C | Compliant |
| 5-967629-1 | Product Drawing 3D PDF | Wire-to-Wire | 18 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 3 | Green | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | E | -40 – 120 °C | Compliant |
| 282545-1 | Product Drawing 3D PDF | Wire-to-Wire | 3 | Housing for Male Terminals | 5 mm | Yes | - | 1 | Black | Wire & Cable | 20 A | - | Cable Mount (Free-Hanging) | - | 24 V | No | On the Terminal | Neutral | - | Compliant |
| 1-967627-5 | Product Drawing 3D PDF | Wire-to-Wire | 12 | Housing for Male Terminals | 5 mm | No | 2.8 mm | 3 | Gray | Wire & Cable | - | Power | Cable Mount (Free-Hanging) | 120 °C | 28 V | No | Integrated in Housing | A | -40 – 120 °C | Compliant |