Product | TE Part # | Documents | Terminal Type | Wire Size | Wire Size | Mating Tab Width | Interface Plating | Primary Locking Feature | Sealable | Mating Tab Thickness | Terminal Transmits | Terminal Seal Type | Wire Size Search | Wire Size Search | Product Terminates To | Operating Temperature (Max) | Tab Length | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
---|
| 1-2141874-3 | Product Drawing 3D PDF | Tab | .35 mm² | 22 AWG | 2.8 mm | Gold (Au) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .35 mm² | 22 AWG | Wire | 150 °C | 24.2 mm | -40 – 150 °C | - | - |
| 1989303-2 | Product Drawing 3D PDF | Receptacle | 2.5 – 4 mm² | 13 – 11 AWG | 2.8 mm | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | 2.5 mm², 3 mm², 4 mm² | 11 AWG, 12 AWG, 13 AWG | Wire | 125 °C | - | -40 – 130 °C | - | - |
| 927771-9 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Gold (Au) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 125 °C | - | -40 – 150 °C | - | - |
| 928876-1 | 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | - | Locking Lance | No | .8 mm | 0 – 24 A (Low Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | - | -55 – 105 °C | - | - |
| 963766-2 | Product Drawing 3D PDF | Tab | 4 – 6 mm² | 11 – 9 AWG | 9.5 mm | Tin (Sn) | Locking Lance | No | 1.2 mm | 41 – 100 A (High Power) | Family Seal or Unsealed | 4 mm², 5 mm², 6 mm² | 10 AWG, 11 AWG, 9 AWG | Wire | 130 °C | 13.9 mm | -40 – 130 °C | - | - |
| 969079-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | 0 – 24 A (Low Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 130 °C | 22.2 mm | -40 – 130 °C | - | - |
| 927871-1 | 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 2.8 mm | Tin (Sn) | Locking Lance | No | .8 mm | 0 – 24 A (Low Power) | - | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C | - | -40 – 110 °C | - | - |
| 929939-3 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Tin (Sn) | Locking Lance | Yes | .8 mm | 25 – 40 A (Power) | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 130 °C | 21 mm | -40 – 130 °C | - | - |
| 964267-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | 0 – 24 A (Low Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 130 °C | 22.4 mm | -40 – 130 °C | - | - |
| 964328-5 | Product Drawing 3D PDF | Receptacle | 2.5 – 4 mm² | 13 – 11 AWG | 5.8 mm, 6.3 mm | Silver (Ag) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | 2.5 mm², 3 mm², 4 mm² | 11 AWG, 12 AWG, 13 AWG | Wire | 125 °C | - | -40 – 140 °C | - | - |
| 1-962917-1 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | 5.8 mm | Tin (Sn) | Locking Lance | Yes | .8 mm | 25 – 40 A (Power) | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 130 °C | 28.3 mm | -40 – 130 °C | - | - |
| 1-927774-1 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 2.8 mm | Gold (Au) | Locking Lance | No | .8 mm | 0 – 24 A (Low Power) | - | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 125 °C | - | -40 – 150 °C | - | - |
| 2141902-2 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 120 °C | 19.15 mm | -40 – 120 °C | - | - |
| 962943-5 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Gold (Au) | Locking Lance | No | .6 mm | 0 – 24 A (Low Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 19 mm | -40 – 140 °C | - | - |
| 964284-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 125 °C | - | -40 – 130 °C | - | - |
| 962932-1 | Product Drawing 3D PDF | Receptacle | 6 – 10 mm² | 9 – 7 AWG | 9.5 mm | Tin (Sn) | Locking Lance | No | 1.2 mm | 41 – 100 A (High Power) | - | 6 mm², 8 mm², 10 mm² | 7 AWG, 8 AWG, 9 AWG | Wire | 130 °C | 37.5 mm | -40 – 130 °C | - | - |
| 964324-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 6.3 mm | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 130 °C | 19.5 mm | -40 – 130 °C | - | - |
| 927771-6 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Silver (Ag) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 18.8 mm | -40 – 140 °C | - | - |
| 927775-3 | 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 130 °C | 18.8 mm | -40 – 130 °C | - | - |
| 927847-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 5.8 mm, 6.3 mm | Tin (Sn) | Locking Lance | No | .8 mm | 0 – 24 A (Low Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C | - | -40 – 110 °C | - | - |
| 927774-6 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 2.8 mm | Silver (Ag) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 140 °C | 18.8 mm | -40 – 140 °C | - | - |
| 963894-1 | Product Drawing 3D PDF | Receptacle | 2.5 – 4 mm² | 13 – 11 AWG | 6.3 mm | Tin (Sn) | Clean Body | No | .8 mm | - | - | 2.5 mm², 3 mm², 4 mm² | 11 AWG, 12 AWG, 13 AWG | Wire | 125 °C | 20.5 mm | -40 – 125 °C | - | - |
| 2177213-1 | Product Drawing 3D PDF | Tab | 10 – 16 mm² | 7 – 5 AWG | 9.5 mm | Tin (Sn) | Locking Lance | No | .8 mm | 41 – 100 A (High Power) | - | 10 mm², 12 mm², 16 mm² | 5 AWG, 6 AWG, 7 AWG | Wire | 125 °C | - | -40 – 130 °C | - | - |
| 927774-3 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 2.8 mm | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 130 °C | 18.8 mm | -40 – 130 °C | - | - |
| 927973-3 | Product Drawing 3D PDF | Receptacle | .5 – 1.5 mm² | 20 – 15 AWG | 2.8 mm | Tin (Sn) | Locking Lance | No | .8 mm | 0 – 24 A (Low Power) | - | .5 mm², .6 mm², .75 mm², 1 mm², 1.25 mm² | 15 AWG, 16 AWG, 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C, 110 °C | - | -40 – 110 °C | - | - |
| 963904-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 125 °C | - | -40 – 130 °C | - | - |
| 964273-1 | Product Drawing 3D PDF | Receptacle | 1 – 2.5 mm² | 17 – 13 AWG | 2.8 mm | Tin (Sn) | Locking Lance | Yes | .8 mm | 25 – 40 A (Power) | Single Wire Seal (SWS) | 1 mm², 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire | 125 °C | - | -40 – 130 °C | - | - |
| 969005-2 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Tin (Sn) | Locking Lance | Yes | .6 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 120 °C | 19.15 mm | -40 – 120 °C | - | - |
| 969044-1 | Product Drawing 3D PDF | Receptacle | 2.5 – 4 mm² | 13 – 11 AWG | 6.3 mm | Tin (Sn) | Locking Lance | Yes | .8 mm | 25 – 40 A (Power) | Single Wire Seal (SWS) | 2.5 mm², 3 mm², 4 mm² | 11 AWG, 12 AWG, 13 AWG | Wire | 130 °C | 20 mm | -40 – 130 °C | - | - |
| 964265-3 | Product Drawing 3D PDF | Tab | .2 – .35 mm² | 24 – 22 AWG | 1.6 mm | Gold (Au) | Locking Lance | No | .6 mm | 0 – 24 A (Low Power) | - | - | - | Wire | 140 °C | 22.4 mm | -40 – 140 °C | - | - |
| 964284-2 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 130 °C | 18.8 mm | -40 – 130 °C | - | - |
| 928810-1 | 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 125 °C | - | -40 – 130 °C | - | - |
| 2-964296-2 | Product Drawing 3D PDF | Tab | 1 – 2.5 mm² | 17 – 13 AWG | 2.8 mm | Silver (Ag) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | 1 mm², 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire | 140 °C | 24.2 mm | -40 – 140 °C | - | - |
| 2-964302-2 | Product Drawing 3D PDF | Tab | 1 – 2.5 mm² | 17 – 13 AWG | 2.8 mm | Silver (Ag) | Locking Lance | Yes | .8 mm | 25 – 40 A (Power) | Single Wire Seal (SWS) | 1 mm², 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire | 140 °C | 25 mm | -40 – 140 °C | - | - |
| 2112132-1 | 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 2.8 mm | - | Locking Lance | No | .8 mm | 0 – 24 A (Low Power) | - | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 125 °C | - | -40 – 130 °C | - | - |
| 2-964294-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Silver (Ag) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 24.2 mm | -40 – 140 °C | - | - |
| 2-962915-1 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Tin (Sn) | Locking Lance | No | .8 mm | 0 – 24 A (Low Power) | - | - | - | Wire & Cable | 130 °C | 26.8 mm | -40 – 130 °C | - | - |
| 2141884-5 | Product Drawing 3D PDF | Tab | .35 mm² | 22 AWG | 1.6 mm | Silver (Ag) | Locking Lance | Yes | .6 mm | 0 – 24 A (Low Power) | Single Wire Seal (SWS) | .35 mm² | 22 AWG | Wire | 140 °C | 22.4 mm | -40 – 140 °C | - | - |
| 2141882-3 | Product Drawing 3D PDF | Tab | .35 mm² | 22 AWG | 1.6 mm | Gold (Au) | Locking Lance | No | .6 mm | 0 – 24 A (Low Power) | - | .35 mm² | 22 AWG | Wire | 140 °C | 22.4 mm | -40 – 140 °C | - | - |
| 2-963736-1 | Product Drawing 3D PDF | Tab | 4 mm² | 11 AWG | 5.8 mm | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | 4 mm² | 11 AWG | Wire | 125 °C | - | -40 – 130 °C | - | - |
| 2-964282-1 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 2.8 mm | Gold (Au) | Locking Lance | Yes | .8 mm | 25 – 40 A (Power) | Single Wire Seal (SWS) | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 125 °C | - | -40 – 150 °C | - | - |
| 1-962841-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Silver (Ag) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 140 °C | 26.7 mm | -40 – 140 °C | - | - |
| 1-962841-1 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Tin (Sn) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 130 °C | 26.7 mm | -40 – 130 °C | - | - |
| 1-963735-2 | Product Drawing 3D PDF | Tab | 1 – 2.5 mm² | 17 – 13 AWG | 5.8 mm | Silver (Ag) | Locking Lance | No | .8 mm | 25 – 40 A (Power) | - | 1 mm², 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire | 125 °C | - | -40 – 140 °C | - | - |
| 188685-2 | Product Drawing 3D PDF | Receptacle | - | - | 6.3 mm | Tin (Sn) | - | No | .8 mm | 0 – 24 A (Low Power) | - | - | - | Printed Circuit Board | 80 °C, 85 °C, 90 °C, 100 °C, 105 °C | - | -55 – 105 °C | - | - |
| 1-962917-2 | Product Drawing 3D PDF | Tab | .5 – 1 mm² | 20 – 17 AWG | 5.8 mm | Silver (Ag) | Locking Lance | Yes | .8 mm | 25 – 40 A (Power) | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 125 °C | - | -40 – 140 °C | - | - |
| 6-964286-6 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 2.8 mm | Gold (Au) | Locking Lance | Yes | .8 mm | 25 – 40 A (Power) | Single Wire Seal (SWS) | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 125 °C | - | -40 – 150 °C | - | - |
| 2141900-2 | Product Drawing 3D PDF | Receptacle | .2 – .5 mm² | 24 – 20 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | 0 – 24 A (Low Power) | - | .2 mm², .25 mm², .3 mm², .4 mm², .5 mm² | 20 AWG, 21 AWG, 22 AWG, 23 AWG, 24 AWG | Wire | 120 °C | 19.15 mm | -40 – 120 °C | - | - |
| 185158-1 | Product Drawing 3D PDF | Receptacle | .5 – 1 mm² | 20 – 17 AWG | 1.6 mm | Tin (Sn) | Locking Lance | No | .6 mm | 0 – 24 A (Low Power) | - | .5 mm², .6 mm², .75 mm², 1 mm² | 17 AWG, 18 AWG, 19 AWG, 20 AWG | Wire | 125 °C | - | -40 – 125 °C | - | - |
| 1-964332-5 | Product Drawing 3D PDF | Receptacle | 1 – 2.5 mm² | 17 – 13 AWG | 6.3 mm | Silver (Ag) | Locking Lance | Yes | .8 mm | 25 – 40 A (Power) | Single Wire Seal (SWS) | 1 mm², 1.25 mm², 1.5 mm², 2 mm², 2.5 mm² | 13 AWG, 14 AWG, 15 AWG, 16 AWG, 17 AWG | Wire | 140 °C | 20 mm | -40 – 140 °C | - | - |