This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

These polyimide surface thermocouple sensors have the ability to measure temperature on flat, round or uneven surfaces. TE utilizes four standard thermocouple types; J, K, T and E. They offer noninvasive, simple installation.

Benefits

  • Fast Response
  • Surface Sensing
  • Temperature Range: -50°C to 200°C (-58°F to 392°F)
  • Thermocouple Type: J, K, T, E
  • Noninvasive, Simple Installation
  • Flat, Flexible
  • Optional Adhesive Backing
  • Leadwire/Cable Options
  • Custom Dimensions
  • Polyimide/FEP
orange bar

Applications

  • Electric Motors 
  • Generators 
  • HVAC 
  • Aerospace 
orange bar
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Thermocouple Type  T, J, E, K

  • Wire/Cladding Type  PTFE Insulated

Reference Number

  • TE Internal Number CAT-TCS0020

Related Materials

Datasheets & Catalog Pages