This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Compatible With Discrete Wire Type  Stranded

  • Connector & Housing Type  Plug

  • Connector System  Wire-to-Wire

  • Connector Shell Size  15

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  15

Contact Features

  • Contact Current Rating (Max) (A) 1

  • Contact Options  Installed

Termination Features

  • Termination Method to Wire & Cable  Preterminated Flying Leads

Mechanical Attachment

  • Mounting Hardware  No Hardware

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Aluminum

  • Centerline (Pitch)  .64 mm [ .025 in ]

Usage Conditions

  • Operating Temperature Range  -65 – 125 °C [ -85 – 257 °F ]

Reference Number

  • TE Internal Number CAT-TMN-N15PC

Related Materials
No documentation available.