This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The demand for collaborative robots is growing fast, but ​these robots or Cobots must also work safely alongside humans.  TE Connectivity (TE) has a solution to provide functional safety in the next generation of human-robot collaboration with increased accuracy and speed. TE’s ring-shaped safety torque sensors are designed to be integrated at each Cobot joint, meeting the new level of safety requirements up to ISO13849 Category 3 PL d. Optimized for collaborative robots the sensor provides low susceptibility to crosstalk allowing increased accuracy. ​With available customized mechanical interfaces the sensor can be easily adapted to meet specific customer application requirements. With a standard I2C digital interface the sensor allows easy integration. The safety torque sensor incorporates proven Microfused sensing technology with excellent long-term span and zero stability.

ORDERING INFORMATION

Please refer to the Cobot Torque Sensor datasheet for a detailed list of standard and custom part specifications. Please enter your custom design requirements in the fields below.

Standard Specifications

  • Overload: ±300% of nominal torque range
  • Structural Torque: ±500% of nominal torque range
  • Non-Linearity: ±0.25% FS maximum
  • Hysteresis: ±0.25% FS maximum
  • Resolution: 0.025% FS maximum
  • Temperature: 0°C to +85°C compensated range. -40°C to +105°C operating range.
  • Overall accuracy: ±1.5% FS typ. including non-linearity, hysteresis, span setting and thermal drifts.
  • Channel difference: ±2% FS typ. including non-linearity, hysteresis, span setting and thermal drifts
  • Power supply: 5 Vdc ± 0.15 Vdc typ.
  • Current consumption: < 10 mA per channel
  • Electrical interface: I²C
  • Digital output: 16 bit output register
  • Bandwidth: 1000 Hz minimum
  • Communication rate: I²C 400 kHz maximum
Enter your desired torque range information
Enter your dimension requirements. Smallest diameters are limited by torque transmission capabilities.
Please fill out this field if you have additional customization requirements.

-------------------------------------------------------

CONTACT INFORMATION

orange bar

Applications

  • Safety critical collision sensing in collaborative robots

Benefits

  • High functional safety​

  • Low susceptibility to cross loads​

  • Customizable mechanical interface​

  • Digital I2C electrical interface​

  • Innovative microfused technology

orange bar
orange bar
FAQ

Frequently Asked Questions

Q: What safety standard does the saftey torque sensor comply with?

A: ISO 13849 Category 3 PL d.


Q: What is the typical accuracy of the saftey torque sensor?

A: ±2%


Q: What is the nominal overload of the saftey torque sensor?

A: ±300%


Q: What is the electrical interface method of the saftey torque sensor?

A: I²C serial digital


Q: What are the available torque ranges of the saftey torque sensor?

A: 20Nm to 500Nm

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Torque Sensor Type  Cobot Torque Sensor

Electrical Characteristics

  • Full Scale Range (Nm) 20 – 500

  • Full Scale Range (lbf) 15 – 400

  • Supply Voltage (VDC) 4.85 – 5.15

Usage Conditions

  • Operating Temperature Range  0 – 85 °C [ 32 – 185 °F ]

  • Accuracy (% of FS) ±.25

Operation/Application

  • Rotation Speed (RPM) Static

  • Output Signal Type  ± 7372 cts

Other

  • Zero Shift in CTR (%FS/°C) ±.5

  • Sensitivity Shift (%FS/°C) ±.7

  • Force Direction  Clockwise, Counterclockwise

Reference Number

  • TE Internal Number CAT-TOR0011

Related Materials

Datasheets & Catalog Pages

Microfused is a trademark.