Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Dimensions
-
Resolution (°)
up to +/- .01
-
Measurement Ranges (°)
up to +/- 90, up to +/- 25, up to +/- 45
-
Housing Width (mm)
Up to 70
-
Accuracy (°)
up to +/- .3, up to +/- .5
Electrical Characteristics
-
Analog Interface Voltage (V)
.5 – 4.5
-
Supply Voltage (VDC)
8 – 30
Body Features
-
Product Orientation
Horizontal
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Measurement Principle
MEMS
Product Type Features
-
Sensor Package
Plastic Housing
-
Interface Signal Type
Analog
Other
-
Measurement Axes
Dual Axis
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions, Compliant
Configuration Features
-
Electrical Connection
Connector TE/AMP
Reference Number
-
TE Internal Number
CAT-TSI0007