Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
-
Connection Capacity
Single
Electrical Characteristics
Body Features
-
Insulation Material
Nylon
Contact Features
-
Quick Disconnect Terminal Type
Receptacle
-
Mating Tab Width
4.75 mm [ .187 in ]
-
Mating Tab Thickness (mm)
.51, .81
-
Mating Tab Thickness (in)
.02, .032
-
Terminal Orientation
Flag
-
Contact Base Material
Brass
-
Terminal Plating Material
Tin
-
Crimp Type
F-Crimp, Tab-Lok
-
Barrel Type
Open
Termination Features
-
Product Terminates To
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support
With
-
Mating Retention Type
Dimple
Dimensions
-
Compatible Insulation Diameter Range (mm)
2.79 – 3.81, 1.52 – 2.8, 2.79 – 4.06
-
Compatible Insulation Diameter Range (in)
.06 – .11, .11 – .16, .11 – .15
-
Terminal Material Thickness (mm)
.33, .36
-
Terminal Material Thickness (in)
.013, .014
-
Product Length (mm)
23.11, 23.16
-
Product Length (in)
.909, .91
-
Wire Size (AWG)
18 – 14, 22 – 18
-
Wire Size (mm²)
.82 – 2.08, .32 – .82
Usage Conditions
-
Insulation Option
Fully Insulated
-
Operating Temperature Range
-40 – 150 °C [ -40 – 302 °F ]
Industry Standards
-
UL Flammability Rating
UL 94V-0, UL 94V-2
-
Compatible With Agency/Standards Products
UL
Packaging Features
-
Packaging Quantity
2200, 2400
-
Packaging Method
Strip/Reel
Other
-
Barrel Color
Natural, White
Reference Number
-
TE Internal Number
CAT-UL8-187