Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
Dimensions
-
Product Length (mm)
28.37, 27.61, 27.56
-
Product Length (in)
1.085, 1.117
-
Compatible Insulation Diameter Range (mm)
2.79 – 4.57, 2.67 – 5.33, 2.29 – 3.3
-
Compatible Insulation Diameter Range (in)
.105 – .21, .09 – .13, .11 – .18
-
Terminal Material Thickness (mm)
.33, .36
-
Terminal Material Thickness (in)
.014, .013
-
Wire Size (AWG)
18 – 14, 20 – 16, 22 – 18, 18 – 16
-
Wire Size (mm²)
.82 – 2.08, .82 – 1.31, .51 – 1.31, .32 – .82
Mechanical Attachment
-
Wire Insulation Support
With
Body Features
-
Insulation Material
Nylon
Packaging Features
-
Packaging Quantity
1, 2000, 2500
-
Packaging Method
Strip/Reel, Loose Piece/Carton
Other
-
Barrel Color
Black, Natural
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
-
Connection Capacity
Single
Industry Standards
-
UL Flammability Rating
UL 94V-0, UL 94V-2
-
Compatible With Agency/Standards Products
UL, CSA
-
Compatible With Approved Standards Products
UL E66717
Termination Features
-
Product Terminates To
Wire & Cable
Product Type Features
-
Insertion Force
Low, Normal
Contact Features
-
Quick Disconnect Terminal Type
Receptacle
-
Mating Tab Width
4.75 mm [ .187 in ]
-
Mating Tab Thickness (mm)
.81, .51
-
Mating Tab Thickness (in)
.02, .032
-
Terminal Orientation
Straight
-
Contact Base Material
Brass
-
Terminal Plating Material
Tin
-
Crimp Type
F-Crimp
-
Barrel Type
Open
Usage Conditions
-
Insulation Option
Fully Insulated
-
Operating Temperature Range
-40 – 150 °C [ -40 – 302 °F ]
Reference Number
-
TE Internal Number
CAT-UL8-187021