Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
-
Connection Capacity
Single
Electrical Characteristics
Body Features
-
Insulation Material
Nylon
Contact Features
-
Quick Disconnect Terminal Type
Receptacle
-
Mating Tab Width
6.35 mm [ .25 in ]
-
Mating Tab Thickness
.81 mm [ .032 in ]
-
Terminal Orientation
Straight
-
Contact Base Material
Brass
-
Terminal Plating Material
Tin
-
Crimp Type
F-Crimp
-
Barrel Type
Open
Termination Features
-
Product Terminates To
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support
With
Dimensions
-
Compatible Insulation Diameter Range (mm)
3.3 – 4.57, 2.79 – 4.57, 2.29 – 3.3, 2.2 – 3.3, 2.79 – 4.32
-
Compatible Insulation Diameter Range (in)
.09 – .13, .11 – .17, .11 – .18, .13 – .18
-
Terminal Material Thickness (mm)
.25, .41, .43
-
Terminal Material Thickness (in)
.01, .016, .017
-
Product Length (mm)
33.53, 34.67, 34.7, 34.8, 34.86
-
Product Length (in)
1.32, 1.365, 1.366, 1.37
-
Wire Size (AWG)
18 – 14, 14 – 10, 22 – 18
-
Wire Size (mm²)
.82 – 2.08, 2.08 – 5.26, .32 – .82
-
Wire Size (CMA)
642.4 – 1624
Usage Conditions
-
Insulation Option
Fully Insulated
-
Operating Temperature Range (°C)
-40 – 150, -40 – 105
-
Operating Temperature Range (°F)
-40 – 302, -40 – 221
Industry Standards
-
UL Flammability Rating
UL 94V-0, UL 94V-2
-
Compatible With Approved Standards Products
UL E66717
-
Compatible With Agency/Standards Products
CSA, UL
Packaging Features
-
Packaging Quantity
2000, 8000
-
Packaging Method
Strip/Reel
Other
-
Barrel Color
Black, Natural, White
Reference Number
-
TE Internal Number
CAT-UL8-250