Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
Dimensions
-
Product Length (mm)
34.7, 34.86, 34.67, 33.53
-
Product Length (in)
1.37, 1.366, 1.365, 1.32
-
Compatible Insulation Diameter Range (mm)
3.05 – 4.32, 2.79 – 4.57, 2.29 – 3.3, 3.1 – 4.3, 2.79 – 4.32, 3 – 4.3
-
Compatible Insulation Diameter Range (in)
.11 – .17, .09 – .13, .12 – .17, .11 – .18
-
Terminal Material Thickness (mm)
.41, .25
-
Terminal Material Thickness (in)
.01, .016
-
Wire Size (AWG)
18 – 14, 22 – 18
-
Wire Size (mm²)
.82 – 2.08, .32 – .82, .2 – .8, .8 – 2
-
Wire Size (CMA)
1624 – 4107
Mechanical Attachment
-
Wire Insulation Support
With
-
Mating Retention Type
Dimple
Body Features
-
Insulation Material
Nylon
Packaging Features
-
Packaging Quantity
8000, 2000
-
Packaging Method
Strip/Reel
Other
-
Barrel Color
White, Natural
-
Line
FASTON .250
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
-
Connection Capacity
Single
Industry Standards
-
UL Flammability Rating
UL 94V-0, UL 94V-2
-
Compatible With Agency/Standards Products
UL, CSA
-
Compatible With Approved Standards Products
UL E66717
Termination Features
-
Product Terminates To
Wire & Cable
Product Type Features
-
Insertion Force
Low, Normal
Contact Features
-
Quick Disconnect Terminal Type
Receptacle
-
Mating Tab Width
6.35 mm [ .25 in ]
-
Mating Tab Thickness
.81 mm [ .032 in ]
-
Terminal Orientation
Straight
-
Contact Base Material
Brass
-
Terminal Plating Material
Unplated
-
Crimp Type
F-Crimp
-
Barrel Type
Open
Usage Conditions
-
Insulation Option
Fully Insulated
-
Operating Temperature Range
-40 – 150 °C [ -40 – 302 °F ]
Reference Number
-
TE Internal Number
CAT-UL8-2502