Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
Dimensions
-
Product Length (mm)
23.03, 22.99
-
Product Length (in)
.905
-
Compatible Insulation Diameter Range (mm)
2.79 – 4.06, 1.27 – 2.54
-
Compatible Insulation Diameter Range (in)
.05 – .1, .11 – .16
-
Terminal Material Thickness
.41 mm [ .016 in ]
-
Wire Size (AWG)
18 – 14, 22 – 18, 20
-
Wire Size (mm²)
.82 – 2.08, .32 – .82, .51
Mechanical Attachment
-
Wire Insulation Support
With
-
Mating Retention Type
Dimple
Body Features
-
Insulation Material
Nylon
Packaging Features
-
Packaging Quantity
7200, 1800
-
Packaging Method
Strip/Reel
Other
-
Barrel Color
Black, Natural
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
-
Connection Capacity
Single
Industry Standards
-
UL Flammability Rating
UL 94V-0, UL 94V-2
-
Compatible With Agency/Standards Products
UL, CSA
-
Compatible With Approved Standards Products
UL E66717
Termination Features
-
Product Terminates To
Wire & Cable
Product Type Features
-
Insertion Force
Normal, Low
Contact Features
-
Quick Disconnect Terminal Type
Receptacle
-
Mating Tab Width
6.35 mm [ .25 in ]
-
Mating Tab Thickness
.81 mm [ .032 in ]
-
Terminal Orientation
Flag
-
Contact Base Material
Brass
-
Terminal Plating Material
Tin
-
Crimp Type
Tab-Lok, F-Crimp
-
Barrel Type
Open
Usage Conditions
-
Insulation Option
Fully Insulated
-
Operating Temperature Range (°C)
-40 – 105, -40 – 150
-
Operating Temperature Range (°F)
-40 – 302, -40 – 221
Reference Number
-
TE Internal Number
CAT-UL8-25021